JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 139.1 Hinges with Safety Switch with Connector Plug Zinc Die Casting, with Connector Plug M12x1

Photo

GN 139.1 Hinges with Safety Switch with Connector Plug Type: A - Connector plug at the top
Type: A - Connector plug at the top
GN 139.1 Hinges with Safety Switch with Connector Plug Type: A - Connector plug at the top GN 139.1 Hinges with Safety Switch with Connector Plug Type: B - Connector plug from the bottom GN 139.1 Hinges with Safety Switch with Connector Plug Type: C - Connector plug at the back (with 0,2 m cable)
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

Hinges GN 139.1 with integrated safety switches have been designed for monitoring doors and covers of machines and plants. Opening the door will activate the switch contacts which, in turn, will then e.g. interrupt a protective circuit via break contact (NC) and at the same time signal the door opening by closing a normally open contact element (NO).

The contact blocks are fitted with positive opening slow-action contacts, i.e. they will definitely be separated when activated and have no hysteresis. The angle at which the switching points are reached are adjustable (see contact travel diagram).

Together with the integrated contact blocks, the hinges are a compact, easy to mount unit with an attractive design. The mounting from the back make the hinge more tamper-proof.

Specification

Zinc die casting
Powder coated
Silver metallic


Pin
Stainless steel AISI 303


RoHS

Accessory

Mounting Plate GN 139.3
Mounting Plate GN 139.4

On request

Hinges with operating angle > 0°
Hinges with other contact loadings

Technical drawing

3D
Hide technical drawing
GN 139.1 Hinges with Safety Switch with Connector Plug sketch

Article options / Table

Type

AConnector plug at the top
BConnector plug from the bottom
CConnector plug at the back (with 0,2 m cable)
Show / Hide columns
l1
small
hinge
wing

broad
hinge
wing
l2l3l4l5
small
hinge
wingl

broad
hinge
wing
h1h2m1m2m3
small
hinge
wing

broad
hinge
wing
4979101308115301222,571172750

Build & Price

Open 3D configurator
Specifications

Width l1
Length l2
Type



Mechanical features

Maximal load

Information with safety factor



Load
direction

Drawing Mechanical Features GN 139.1 / GN 139.2 Drawing Mechanical features2 GN 139.1/139.2 Drawing Mechanical features3 GN 139.1/139.2

Examples of calculation
→ see Operating instruction

l1= 49

1500 N

1000 N

1000 N

l1= 79

750 N

500 N

500 N

Fixing

from the back, 7 x threads M5, 6 mm deep

Recommended torque

5 Nm (Screws M5)

Protection class

IP67 / IP69K
(Mind the cable conduit!)

acc. to EN 60529

Switching principle, contact opening

Slow-action contacts
force-fitted, with positive opening

acc. to IEC 60947-5-1, K

Contact material

Silver alloy

Operating travel diagram
(scheme)

The switching points are adjustable
up to 4° in direction of 0°.

see operating instruction

Drawing Operating travel diagram GN 139.1

Maximum operating frequency

600 operating cycles / hour

acc. to IEC 60947-5-1

Mechanical life span

106 operating cycles

Actuating speed

min. 2° / second, max. 90° / second

Electrical features / Safety features

Utilization category

DC 13: 24 Vdc / 2 A (with connector plug)
AC 15: 24 Vac / 2 A

acc. to EN 60947-5-1


Contact termination
8-pole connector M12

Pin and cable assignment

Drawing Electrical features GN 139.1 / 139.2

Type of cable

7 x0,5 mm2, jacket PVC H05VV-F

acc. to IEC 60332-1-2 et seqq.

Short-circuit current

1000 A

acc. to EN 60947-5-1

Rated insulation voltage

30 V AC / 36 V DC (connector plug) / 250 Vac (cable)

Short-circuit protection

2 A, 500 V, Type gG

Ambient temperature

  • 25 °C up to + 80 °C

Degree of pollution, external

3

acc. to EN 60947-5-1

Mission time (TM)

20 years

acc. to EN ISO 13849-1

Number of cycles (B10 d)

5 000 000

acc. to EN 61820-2

Approvals, Conformities, Applicability

Low-voltage switchgear and controlgear
CE declaration
IMQ: CA02.03746
UL: E 131787

3e29142e-6524-4b60-afcc-da6bf1c22ab6 6963cf6c-1952-41eb-9c91-1825b4e17ada 982e2c64-5598-4975-bcc3-8d8b4897ee29

EN 60947-1/2007
EN 60947-1-5 : 2004 + A1/2009

Safety applications

until SIL 3 / PL e

acc. to EN ISO 13849-1

Other important details and hints are given in the operating instructions for GN 139.1 hinges which are included with every hinge and which are also available as PDF downloads fromOperating Instruction GN 139.1.
The hinges with safety switch must be mounted and commissioned by qualified technical personnel in compliance with the details given in the operating instructions and with the national and international rules and regulations and the applicable standards. Otto Ganter GmbH & Co. KG will assume no statutory liability for missing or incorrect information and for any consequences arising therefrom.

Selected Part (How to order)

Total (net)
110,45
plus VAT 20,99 €
gross 131,44 €
In stock
Weight: 0,325 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 139.1-49-101-AGN 139.1-49-101-BGN 139.1-49-101-CGN 139.1-79-101-AGN 139.1-79-101-BGN 139.1-79-101-C

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.