Hinges with Electrical Switching Function

Hinges with an electrical switching function pivotably hold and fasten doors and covers to machines and housings and additionally allow integrated, electrical safety switches to monitor their status. When the doors are opened, several switch contacts are actuated that, for example, interrupt a

safety circuit and simultaneously sig-nal that the door has opened.

Filter products
Material
Hinge size (from - to) Hinge size
Version
Product Family

GN 139.1 Hinges with Safety Switch, with Connector Cable Type: AK - Cable at the top

GN 139.1

Hinges with Safety Switch, with Connector Cable
GN 139.1 Hinges with Safety Switch with Connector Plug Type: A - Connector plug at the top

GN 139.1

Hinges with Safety Switch with Connector Plug
GN 139.5 Hinges with Safety Switch with Connector Plug Type: A - Connector plug at the top

GN 139.5

Hinges with Safety Switch with Connector Plug
GN 239.6 Hinges with Safety Switch with Connector Plug, Plastic Type: CSK - Connector plug at the back (with 0,2 m cable)

GN 239.6

Hinges with Safety Switch with Connector Plug, Plastic
GN 239.6 Hinges with Safety Switch, Plastic, with Cable Type: AK - Cable at the top

GN 239.6

Hinges with Safety Switch, Plastic, with Cable
GN 239.4 Hinges with Switch, Plastic, with Connector Cable Identification: SL - Bores for contersunk screw, switch left<br />Type: AK - Cable at the top

GN 239.4

Hinges with Switch, Plastic, with Connector Cable
GN 239.4 Hinges with Switch, Plastic, with Connector Plug Identification: SL - Bores for contersunk screw, switch left<br />Type: AS - Connector plug at the top

GN 239.4

Hinges with Switch, Plastic, with Connector Plug
GN 330 Cables with Connector Coupling Type: G - Connector, straight

GN 330

Cables with Connector Coupling