JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 139.5 Hinges with Safety Switch Stainless Steel

Photo

GN 139.5 Hinges with Safety Switch with Connector Plug Type: A - Connector plug at the top
Type: A - Connector plug at the top
GN 139.5 Hinges with Safety Switch with Connector Plug Type: A - Connector plug at the top GN 139.5 Hinges with Safety Switch with Connector Plug Type: B - Connector plug from the bottom GN 139.5 Hinges with Safety Switch with Connector Plug Type: C - Connector plug at the back (with 0,2 m cable)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Hinges GN 139.5 with integrated safety switches have been designed for monitoring doors and covers of machines and plants. Opening the door will activate the switch contacts which, in turn, will then e.g. interrupt a protective circuit via break contact (NC) and at the same time signal the door opening by closing a normally open contact element (NO). The contact blocks are fitted with positive opening slow-action contacts, i.e. they will definitely be separated when activated and have no hysteresis. The angle at which the switching points are reached are adjustable.

Together with the integrated contact blocks, the hinges are a compact, easy to mount unit with an attractive design. The mounting from the back make the hinge more tamper-proof.

Specification

Stainless steel precision casting

  • AISI 316L
  • Polished, Ra < 0,8 µm

Pin
Stainless steel AISI 316L


RoHS

On request

Hinges with operating angle > 0°
Hinges with other contact loadings

Technical drawing

3D
Hide technical drawing
GN 139.5 Hinges with Safety Switch with Connector Plug sketch

Article options / Table

Type

AConnector plug at the top
BConnector plug from the bottom
CConnector plug at the back (with 0,2 m cable)
Show / Hide columns
l1l2l3l4l5h1h2m1m2m3m4
761264099,42215,531,58829419

Build & Price

Open 3D configurator
Specifications

Width l1
Length l2
Type



Mechanical features

Maximal load

Information with safety factor



Load
direction

Drawing mechanical features GN 139.5 D. mechanical f. GN 139.5 D. Mechanical f.2 GN 139.5

Examples of calculation
→ see Operating instruction

F max.

2000 N

2000 N

2000 N

Fixing

from the back, 10 x threads M6, 8 mm deep

Recommended torque

10 Nm (Screws M6)

Protection type

IP67 / IP69K
(Mind the cable conduit!)

acc. to EN 60529

Switching principle, contact opening

Slow-action contacts
force-fitted, with positive opening

acc. to IEC 60947-5-1

Contact material

Silver alloy

Operating travel diagram
(scheme)

The switching points are adjustable up to 2° in direction of 0°.
→ see operating instruction

Skizze Schaltwegdiagramm GN 139.5

Maximum operating frequency

600 operating cycles / hour

acc. to IEC 60947-5-1

Mechanical life span

106 operating cycles

Actuating speed

min. 2° / second, max. 90° / second

Electrical features / Safety features

Utilization category

AC 15: 24 Vac / 2A / DC 13: 24 Vdc / 2A (connector plug)
AC 15: 250 Vac / 3A / DC 13: 250 Vdc / 0,3 A (cable)

acc. to EN 60947-5-1

Contacts, termination
8-pole connector M12 or
9 wire cable with
2 m or 5 m length
Pin and cable assignment

electrical features GN 139.5

Type of cable

9x0,34 mm², PVC H05VV-F, black

acc. to IEC 60332-1

Short-circuit current

1000 A

acc. to EN 60947-5-1

Rated insulation voltage

30 V AC / 36 V DC (connector plug) / 250 Vac (cable)

Short-circuit protection

2 A, 500 V, Typ gG (connector plug) / 3 A, 500 V, Typ gG (cable)

Ambient temperature

  • 25 °C up to + 80 °C

Degree of pollution, external

3

acc. to EN 60947-5-1

Safety parameters

B10: 1 000 000, B10 d: 5 000 000,
B10 / B10 d: 20%

acc. to EN ISO 13849-1

Approvals, Conformities, Applicability

Low-voltage switchgear and controlgear
CE declaration
EAC- and UL-certified

CE marking EAC-Logo Drawing culus

EN 60947-1/2007
EN 60947-1-5 : 2004 + A1/2009

Safety applications

until SIL 3 / PL e

acc. to EN ISO 13849-1

Other important details and hints are given in the operating instruction for GN 139.5 hinges which are included with every hinge and which are also available as PDF downloads from Operating instructions.

The hinges with safety switch must be mounted and commissioned by qualified technical personnel in compliance with the details given in the operating instructions and with the national and international rules and regulations and the applicable standards. Otto Ganter GmbH & Co. KG will assume no statutory liability for missing or incorrect information and for any
consequences arising therefrom.

Selected Part (How to order)

Total (net)
431,16
plus VAT 81,92 €
gross 513,08 €
In stock
Weight: 0,867 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 139.5-76-126-AGN 139.5-76-126-BGN 139.5-76-126-C

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.