JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 1432 Telescopic Slides with Full Extension and Self-Retracting Mechanism, Load Capacity up to 2300 N

Photo

GN 1432 Telescopic Slides with Full Extension and Self-Retracting Mechanism, Load Capacity up to 2300 N

Product description

Information

Telescopic slides with self-retracting mechanism GN 1432 are installed vertically and in pairs. The stroke reaches ≈ 100 % of the nominal length l1 (full extension).

The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the mechanics. All mounting holes are easy to reach through auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Specification

Slide profile
Steel, Zinc plated, blue passivatedZBZB


Bearings
Roller bearing steel, hardened


Ball cage
Steel, zinc plated


Rubber stop
Plastic / Elastomer


Self-retracting mechanism
Stainless steel / Plastic


Operating temperature -20 °C to 100 °C


RoHS

On request

Other lengths and hole spacing
Other attachment options
With locking device (front)
Other surfaces
With support bracket

Technical drawing

3D
Hide technical drawing
GN 1432 Telescopic Slides with Full Extension and Self-Retracting Mechanism, Load Capacity up to 2300 N sketch

Article options / Table

Type

BWith rubber stop

Identification no.

2Mounting using countersunk holes
Show / Hide columns
l1l2 +4 / -4
Stroke
l3Fs per pair in N
at 10,000 cycles

at 100,000 cycles
40040080017001030
45045090019001160
500500100021201250
550550110023001400
600600120023001450
700700140022801450
800800160021901550

Build & Price

Open 3D configurator
Length l1
Type

Identification no.

Finish
ZB

Mounting holes - outer slide

Drawing Mounting holes outer slides GN 1432
Show / Hide columns
l1a3a4a5a6
400288320--
450288320--
500352384--
550352384--
600448480--
700448480--
800384416672704

Mounting holes - inner slide

Drawing Mounting holes inner slides GN 1432
Show / Hide columns
l1i2i3i4
400173333-
450205397-
500237461-
550269493-
600173301557
700173333653
800205397749

Fastening screws

For the said loading forces FS to be absorbed reliably in the surrounding structure, all available through-holes of the outer and inner slide must be used. Failure to use fastening screws reduces the specified load capacity accordingly. The following screws can be used for mounting:

Designation - standard
Countersunk screw, Phillips DIN 965
Countersunk screw, Phillips DIN 7997

Outer slide
M 5
Size 5

Inner slide
M 4
Size 4 / 4,5

Rubber stop

Drawing Rubber stop GN 1432

The rubber stops of type B dampen the impact of the slide in the respective end position. This feature minimizes noise development and increases the lifespan. Attached to the slides in a partially concealed, partially visible manner, the stops meet each of the requirements in regard to shape, material, and hardness.
If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements.

Self-retracting mechanism

Drawing self reacting meachnism GN 1432

Telescopic slides GN 1432 have an integrated self-retracting mechanism, which improves considerably the ease of use when closing the extensions.

The slides are retracted and held in the back end position automatically by means of a retraction mechanism on the last 22 mm of stroke with a force of approximately 30 newtons for each slide pair. This force has to be overcome accordingly on opening the extension.

The self-retracting mechanism is also designed in such a way that it uncouples and will not be damaged when the extension is opened or closed in a jerky manner or too quickly. On the following stroke, the self-retracting mechanism clicks back into place automatically, ensuring that the function remains intact.

Drawing self reacting mechanism GN 1432

Information on load capacity

The maximum load capacity of telescopic slides depends on the slide profile, the nominal length l1, and the resulting stroke l2. Furthermore, the extension width, the slide materials used, and the parts of the component options, such as the dampened self-retracting mechanism, have a considerable influence.
The information on the maximum load capacity of the telescopic slides was determined in fatigue tests under the following conditions:

  • Slide arrangement vertical in pairs
  • Observance of all mounting information
  • Warp-resistant test set-up
  • Equal distribution of the load FS throughout the extension finish
  • Standard slide spacing of 450 mm
  • 10,000, 50,000 or 100,000 test cycles
    (one extraction and retraction = one cycle)
  • Gradual increasing of load

Drawing Load capacity telescopic slides

Wear, performance, and maximum bending were assessed after every test segment.

Selected Part (How to order)

Total (net)
99,61
plus VAT 18,93 €
gross 118,54 €
In stock
incl. material surcharge: 2,91 €
The material surcharge is already included in the price.
Weight: 2,850 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024200
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.