Telescopic Slides

Telescopic slides enable smooth and even linear movement and are used for simple sliding shelves and industrial machines and production facilities. They are obtainable as partial, full or overextension slides with a wide range of possible fittings and are also particularly economical.

Filter products
Material
Extension length (from - to) Extension length
Load capacity per pair in N (from - to) Load capacity per pair in N

GN 1440 Telescopic Slides with Full Extension, Load Capacity up to 3250 N Type: B - With rubber stop
GN 1440 Telescopic Slides with Full Extension, Load Capacity up to 3250 N