JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 1490 Linear Guide Rail Systems Steel, with Inside Traversal Distance

Photo

GN 1490 Linear Guide Rail Systems, Steel, with Inside Traversal Distance Type: A3 - with one cam roller carriage with 3 rollers
Identification no.: 1 - with one end stop
Finish: ZB - Zinc plated, blue passivated
Type: A3 - with one cam roller carriage with 3 rollers
Identification no.: 1 - with one end stop
Finish: ZB - Zinc plated, blue passivated
GN 1490 Linear Guide Rail Systems, Steel, with Inside Traversal Distance Type: A3 - with one cam roller carriage with 3 rollers
Identification no.: 1 - with one end stop
Finish: ZB - Zinc plated, blue passivated GN 1490 Linear Guide Rail Systems, Steel, with Inside Traversal Distance Type: A3 - with one cam roller carriage with 3 rollers
Identification no.: 0 - without end stop
Finish: ZB - Zinc plated, blue passivated GN 1490 Linear Guide Rail Systems, Steel, with Inside Traversal Distance Type: A5 - with one cam roller carriage with 5 rollers
Identification no.: 1 - with one end stop
Finish: ZB - Zinc plated, blue passivated GN 1490 Linear Guide Rail Systems, Steel, with Inside Traversal Distance Type: B3 - with two cam roller carriages with 3 rollers
Identification no.: 0 - without end stop
Finish: ZB - Zinc plated, blue passivated GN 1490 Linear Guide Rail Systems, Steel, with Inside Traversal Distance Type: B3 - with two cam roller carriages with 3 rollers
Identification no.: 2 - with two end stops
Finish: ZB - Zinc plated, blue passivated GN 1490 Linear Guide Rail Systems, Steel, with Inside Traversal Distance Type: B5 - with two cam roller carriages with 5 rollers
Identification no.: 1 - with one end stop
Finish: ZB - Zinc plated, blue passivated
FDA

FDA compliant

Product description

Information

Linear guide rail systems GN 1490 are generally installed in pairs, with a horizontal alignment, either vertically (as shown) or perpendicularly. They are used where simple, linear movements must be executed, such as in automation or in vehicle or machine engineering.

Optimal travel properties combined with low maintenance requirements can be achieved in connection with cam roller carriages matched to the guide rails without any play. The system is ready for use immediately after insertion of the cam roller carriages.

The linear guide rail systems consist of a guide rail, one or two cam roller carriages and the selected number of end stops. The parts are delivered unassembled. The guide rail can be installed on either the left or right side of the application. During installation of the cam roller carriages, the direction in which the load is received (marking notch) must be taken into account. The lubrication and maintenance instructions must be followed.

Specification

Guide rail
Steel, Zinc plated, blue passivatedZBZB


Cam roller carriage

  • Base body
    Stainless steel AISI 304
  • Roller
    ball-bearing, 2RS
    Stainless steel AISI 440C
  • Roller bearing grease
    FDA compliant, class H1
    permanent lubrication

End stop
Stainless steel AISI 304

  • Rubber stop (TPU), hardness ≈ 80 Shore A

Operating temperature -20 °C to 100 °C


RoHS

On request

Other guide rail length (up to 3,994 mm)
Other hole spacing
Other mounting type / finish

Technical drawing

3D
Hide technical drawing
GN 1490 Linear Guide Rail Systems, Steel, with Inside Traversal Distance sketch

Article options / Table

Type

A3with one cam roller carriage with 3 rollers
A5with one cam roller carriage with 5 rollers
B3with two cam roller carriages with 3 rollers
B5with two cam roller carriages with 5 rollers

Identification no.

0without end stop
1with one end stop
2with two end stops
Show / Hide columns
h1l1 ± 1bh2l2 cam roller carriage
3 rollers

5 rollers
FR per cam roller carriage in N
3 rollers

5 rollers
FA per cam roller carriage in N
3 rollers

5 rollers
29394474554634714794292392158425650175350
29874954103411941434-292392158425650175350
373944745546347147943730921588001150200400
37874954103411941434-3730921588001150200400

Build & Price

Open 3D configurator
Specifications

h1
l1
Type




Identification no.



Finish
ZB

Mounting holes, fastening screws

During assembly, all mounting slots in the guide rail and the fastening thread on the cam roller carriage must be used. This ensures that the forces resulting from the maximum load FL / FA are reliably transferred to the surrounding structure. Failure to use fastening screws reduces the load capacity accordingly. Other production-related holes in the guide rails are not shown.
Various screws with M5 threads can be used for mounting the cam roller carriages. In contrast, the guide rail must be mounted with the screws listed in the table. It is generally recommended to use screws of strength class 8.8 in accordance with the specified tightening torque. The maximum torque for the accompanying countersunk screws of the end stops is 4-5 Nm, which results in the highest retaining force without deforming the guide rails. The pre-installed rubber stops are automatically clamped by the countersunk screws and dampen the stops of the roller carriages at the respective end points.

Designation - standard
Hexagon socket countersunk head screw DIN 7991
Countersunk screw, Phillips DIN 965
Countersunk screw, Phillips DIN 7997

Inner slide
M4 / M5
M4 / M5
Größe 4,5 / 5

Lubrication and maintenance

The running surfaces of the guide rails must be lubricated with roller bearing grease before the first use. Possible lubricating greases include Cassida Grease GTX 2, Shell Gadus S2 V220 and Alvania EP 1 or Klüberplex BE 31-222. In food or pharmaceutical applications, FDA-compliant lubricating greases of class H1 or higher must be used as necessary. The grease should be distributed evenly over the entire length of the rail using a paintbrush.
After 50,000 cycles, the rails should be cleaned with a clean cloth and relubricated. If there is risk of soiling, the maintenance intervals should be shortened. In principle, however, soiling should be prevented with measures such as suitable covers or optimal positioning of the linear guide rail systems.

Selected Part (How to order)

Total (net)
99,16
plus VAT 18,84 €
gross 118,00 €
In stock
Weight: 0,317 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024200
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.