Linear Guide Rail Systems

Linear guide rail systems enable smooth linear movement and are used in industrial machines and production facilities that place stringent demands on durability, freedom from play and smooth running. Hardened roller guide rails and ball-mounted roller carriages prevent wear and ensure a long

service life.

Filter products
Material

GN 1490 Linear Guide Rail Systems, Steel, with Inside Traversal Distance Type: A3 - with one cam roller carriage with 3 rollers<br />Identification no.: 1 - with one end stop<br />Finish: ZB - Zinc plated, blue passivated

NEW GN 1490

Linear Guide Rail Systems, Steel, with Inside Traversal Distance
GN 1490 Linear Guide Rail Systems, Stainless Steel, with Inside Traversal Distance Type: A3 - with one cam roller carriage with 3 rollers<br />Identification no.: 0 - without end stop<br />Material: NI - Stainless steel

NEW GN 1490

Linear Guide Rail Systems, Stainless Steel, with Inside Traversal Distance
GN 2422 Cam Roller Linear Guide Rails Type: UT - Floating bearing rail,, with mounting hole for flat head screw

GN 2422

Cam Roller Linear Guide Rails
GN 2424 Cam Roller Carriages Type: N - Normal roller carriage, central arrangement<br />Version: X - With wiper for fixed bearing rail (X-rail)

GN 2424

Cam Roller Carriages
GN 2424.1 Open-End Wrenches A/F<sub>1</sub> - A/F<sub>2</sub>: 8 - 8

GN 2424.1

Open-End Wrenches
GN 2426 Cam Rollers Type: N - Standard cam roller with centered threaded mounting collar

GN 2426

Cam Rollers
GN 2428 Wipers Type: X - For fixed bearing rails

GN 2428

Wipers