JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 1524 Swing Bolts with Long Threaded Bolt

Photo

GN 1524 Swing Bolts with Long Threaded Bolt Werkstoff: ST - Steel

Product description

Information

Swing bolts GN 1524 offer a longer threaded bolt contrary to DIN 444.

For stocking purposes cylinder head shoulder bolts GN 732.1 can be used for the sizes M8, M10 and M12.

Specification

  • Steel
    • Property class 5.8
    • Turned
    • Blackened

RoHS

Technical drawing

3D
Hide technical drawing
GN 1524 Swing Bolts with Long Threaded Bolt sketch

Article options / Table

Show / Hide columns
d1l1l2d2 E8d3 -0,4-0,2d4
M 6506070804061286
M 850---40816108
M 860708010045816108
M 1050---3810201210
M 1060---4610201210
M 1070801001205010201210
M 1250---3512251412
M 1260---4212251412
M 1270---5212251412
M 12801001201306012251412
M 1670---4916321816
M 1680---5916321816
M 16100---7716321816
M 16120140160-8016321816
M 20100---7520402220
M 20120---9520402220
M 20140160--10020402220
M 24160240--12025502824

Build & Price

Open 3D configurator
Specifications

Thread d1
Length l1

Selected Part (How to order)

Total (net)
3,92
plus VAT 0,74 €
gross 4,66 €
In stock
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181595
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 1524-M6-50GN 1524-M6-60GN 1524-M6-70GN 1524-M6-80GN 1524-M8-50GN 1524-M8-60GN 1524-M8-70GN 1524-M8-80GN 1524-M8-100GN 1524-M10-50GN 1524-M10-60GN 1524-M10-70GN 1524-M10-80GN 1524-M10-100GN 1524-M10-120GN 1524-M12-50GN 1524-M12-60GN 1524-M12-70GN 1524-M12-80GN 1524-M12-100GN 1524-M12-120GN 1524-M12-130GN 1524-M16-70GN 1524-M16-80GN 1524-M16-100GN 1524-M16-120GN 1524-M16-140GN 1524-M16-160GN 1524-M20-100GN 1524-M20-120GN 1524-M20-140GN 1524-M20-160GN 1524-M24-160GN 1524-M24-240

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.