Swing bolts, Shoulder screws, Thrust bolts
Applications for the DIN 444 swing bolt
Swing bolts, also called lifting eye bolts, have a wide range of applications in machine construction and design. When used with cylinder head shoulder bolts GN 732.1 as bearing bolts, they create quick
Swing bolts, Shoulder screws, Thrust bolts
Applications for the DIN 444 swing bolt
Swing bolts, also called lifting eye bolts, have a wide range of applications in machine construction and design. When used with cylinder head shoulder bolts GN 732.1 as bearing bolts, they create quick and inexpensive attachment points.
Buy swing bolts online from Ganter
Ganter offers swing bolts of blackened steel or stainless steel. They are available in the standard sizes M5 - M24. Particularly common sizes are the M8, M10 and M12 swing bolts. The selection also includes swing bolts with long threaded bolt GN 1524 for an expanded range of possibilities.