JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 1581 Screws Stainless Steel, Low-Profile Head, Hygienic Design

Photo

GN 1581 Screws, Stainless Steel, Low-Profile Head, Hygienic Design Finish: MT - Matte finish (Ra < 0.8 µm)
Material (Sealing ring): E - EPDM
Finish: MT - Matte finish (Ra < 0.8 µm)
Material (Sealing ring): E - EPDM
GN 1581 Screws, Stainless Steel, Low-Profile Head, Hygienic Design Finish: MT - Matte finish (Ra < 0.8 µm)
Material (Sealing ring): E - EPDM GN 1581 Screws, Stainless Steel, Low-Profile Head, Hygienic Design Finish: MT - Matte finish (Ra < 0.8 µm)
Material (Sealing ring): F - FKM GN 1581 Screws, Stainless Steel, Low-Profile Head, Hygienic Design Finish: MT - Matte finish (Ra < 0.8 µm)
Material (Sealing ring): H - H-NBR GN 1581 Screws, Stainless Steel, Low-Profile Head, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 μm)
Material (Sealing ring): E - EPDM GN 1581 Screws, Stainless Steel, Low-Profile Head, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 μm)
Material (Sealing ring): F - FKM GN 1581 Screws, Stainless Steel, Low-Profile Head, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 μm)
Material (Sealing ring): H - H-NBR
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Information

Screws GN 1581 with low-profile head are intended for use in hygiene areas. The versions with seal ring, H and E, are additionally certified according to the guidelines of the EHEDG. The sealed mounting surface enables components to be mounted without dead spaces. The high quality finish as well as the large corner radii and closed surfaces prevent adherence of dirt and facilitate cleaning.

Specification

Screw
Stainless steel AISI 316L
Matte finish (Ra < 0.8 µm)MT
Polished finish (Ra < 0.8 μm)PL


Sealing ring
H-NBRH
Operating temperature -25 °C to +150 °C
EPDME
Operating temperature -40 °C to +120 °C
FKMF
Operating temperature -5 °C to +200 °C
Blue
Hardness 85 ±5 Shore A
FDA compliant


RoHS

Accessory

Sealing Rings GN 7600

Technical drawing

3D
Hide technical drawing
GN 1581 Screws, Stainless Steel, Low-Profile Head, Hygienic Design sketch

Article options / Table

Show / Hide columns
d1l1
without shaft

with shaft
d2d3kl2A/F
M 481012-16202530-1010,86,5147
M 51016--20253035401111,87168
M 61216202530354050-1313,87,51810
M 816202530405060--1616,88,52213
M 10202530-405060--1919,89,52616
M 122530--405060--2222,8113018
M 163040--506070--2828,8133822
M 2040---60----3434,8154627

Build & Price

Open 3D configurator
d1
Length l1 (without shaft)
Length l1 (with shaft)
Finish
Material (Sealing ring)



Selected Part (How to order)

Total (net)
4,94
plus VAT 0,94 €
gross 5,88 €
In stock
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 1581-M4-8-MT-HGN 1581-M4-8-PL-HGN 1581-M4-8-MT-EGN 1581-M4-8-PL-EGN 1581-M4-8-MT-FGN 1581-M4-8-PL-FGN 1581-M4-10-MT-HGN 1581-M4-10-PL-HGN 1581-M4-10-MT-EGN 1581-M4-10-PL-EGN 1581-M4-10-MT-FGN 1581-M4-10-PL-FGN 1581-M4-12-MT-HGN 1581-M4-12-PL-HGN 1581-M4-12-MT-EGN 1581-M4-12-PL-EGN 1581-M4-12-MT-FGN 1581-M4-12-PL-FGN 1581-M4-16-MT-HGN 1581-M4-16-PL-HGN 1581-M4-16-MT-EGN 1581-M4-16-PL-EGN 1581-M4-16-MT-FGN 1581-M4-16-PL-FGN 1581-M4-20-MT-HGN 1581-M4-20-PL-HGN 1581-M4-20-MT-EGN 1581-M4-20-PL-EGN 1581-M4-20-MT-FGN 1581-M4-20-PL-FGN 1581-M4-25-MT-HGN 1581-M4-25-PL-HGN 1581-M4-25-MT-EGN 1581-M4-25-PL-EGN 1581-M4-25-MT-FGN 1581-M4-25-PL-FGN 1581-M4-30-MT-HGN 1581-M4-30-PL-HGN 1581-M4-30-MT-EGN 1581-M4-30-PL-EGN 1581-M4-30-MT-FGN 1581-M4-30-PL-FGN 1581-M5-10-MT-HGN 1581-M5-10-PL-HGN 1581-M5-10-MT-EGN 1581-M5-10-PL-EGN 1581-M5-10-MT-FGN 1581-M5-10-PL-FGN 1581-M5-16-MT-HGN 1581-M5-16-PL-HGN 1581-M5-16-MT-EGN 1581-M5-16-PL-EGN 1581-M5-16-MT-FGN 1581-M5-16-PL-FGN 1581-M5-20-MT-HGN 1581-M5-20-PL-HGN 1581-M5-20-MT-EGN 1581-M5-20-PL-EGN 1581-M5-20-MT-FGN 1581-M5-20-PL-FGN 1581-M5-25-MT-HGN 1581-M5-25-PL-HGN 1581-M5-25-MT-EGN 1581-M5-25-PL-EGN 1581-M5-25-MT-FGN 1581-M5-25-PL-FGN 1581-M5-30-MT-HGN 1581-M5-30-PL-HGN 1581-M5-30-MT-EGN 1581-M5-30-PL-EGN 1581-M5-30-MT-FGN 1581-M5-30-PL-FGN 1581-M5-35-MT-HGN 1581-M5-35-PL-HGN 1581-M5-35-MT-EGN 1581-M5-35-PL-EGN 1581-M5-35-MT-FGN 1581-M5-35-PL-FGN 1581-M5-40-MT-HGN 1581-M5-40-PL-HGN 1581-M5-40-MT-EGN 1581-M5-40-PL-EGN 1581-M5-40-MT-FGN 1581-M5-40-PL-FGN 1581-M6-12-MT-HGN 1581-M6-12-PL-HGN 1581-M6-12-MT-EGN 1581-M6-12-PL-EGN 1581-M6-12-MT-FGN 1581-M6-12-PL-FGN 1581-M6-16-MT-HGN 1581-M6-16-PL-HGN 1581-M6-16-MT-EGN 1581-M6-16-PL-EGN 1581-M6-16-MT-FGN 1581-M6-16-PL-FGN 1581-M6-20-MT-HGN 1581-M6-20-PL-HGN 1581-M6-20-MT-EGN 1581-M6-20-PL-EGN 1581-M6-20-MT-FGN 1581-M6-20-PL-FGN 1581-M6-25-MT-HGN 1581-M6-25-PL-HGN 1581-M6-25-MT-EGN 1581-M6-25-PL-EGN 1581-M6-25-MT-FGN 1581-M6-25-PL-FGN 1581-M6-30-MT-HGN 1581-M6-30-PL-HGN 1581-M6-30-MT-EGN 1581-M6-30-PL-EGN 1581-M6-30-MT-FGN 1581-M6-30-PL-FGN 1581-M6-35-MT-HGN 1581-M6-35-PL-HGN 1581-M6-35-MT-EGN 1581-M6-35-PL-EGN 1581-M6-35-MT-FGN 1581-M6-35-PL-FGN 1581-M6-40-MT-HGN 1581-M6-40-PL-HGN 1581-M6-40-MT-EGN 1581-M6-40-PL-EGN 1581-M6-40-MT-FGN 1581-M6-40-PL-FGN 1581-M6-50-MT-HGN 1581-M6-50-PL-HGN 1581-M6-50-MT-EGN 1581-M6-50-PL-EGN 1581-M6-50-MT-FGN 1581-M6-50-PL-FGN 1581-M8-16-MT-HGN 1581-M8-16-PL-HGN 1581-M8-16-MT-EGN 1581-M8-16-PL-EGN 1581-M8-16-MT-FGN 1581-M8-16-PL-FGN 1581-M8-20-MT-HGN 1581-M8-20-PL-HGN 1581-M8-20-MT-EGN 1581-M8-20-PL-EGN 1581-M8-20-MT-FGN 1581-M8-20-PL-FGN 1581-M8-25-MT-HGN 1581-M8-25-PL-HGN 1581-M8-25-MT-EGN 1581-M8-25-PL-EGN 1581-M8-25-MT-FGN 1581-M8-25-PL-FGN 1581-M8-30-MT-HGN 1581-M8-30-PL-HGN 1581-M8-30-MT-EGN 1581-M8-30-PL-EGN 1581-M8-30-MT-FGN 1581-M8-30-PL-FGN 1581-M8-40-MT-HGN 1581-M8-40-PL-HGN 1581-M8-40-MT-EGN 1581-M8-40-PL-EGN 1581-M8-40-MT-FGN 1581-M8-40-PL-FGN 1581-M8-50-MT-HGN 1581-M8-50-PL-HGN 1581-M8-50-MT-EGN 1581-M8-50-PL-EGN 1581-M8-50-MT-FGN 1581-M8-50-PL-FGN 1581-M8-60-MT-HGN 1581-M8-60-PL-HGN 1581-M8-60-MT-EGN 1581-M8-60-PL-EGN 1581-M8-60-MT-FGN 1581-M8-60-PL-FGN 1581-M10-20-MT-HGN 1581-M10-20-PL-HGN 1581-M10-20-MT-EGN 1581-M10-20-PL-EGN 1581-M10-20-MT-FGN 1581-M10-20-PL-FGN 1581-M10-25-MT-HGN 1581-M10-25-PL-HGN 1581-M10-25-MT-EGN 1581-M10-25-PL-EGN 1581-M10-25-MT-FGN 1581-M10-25-PL-FGN 1581-M10-30-MT-HGN 1581-M10-30-PL-HGN 1581-M10-30-MT-EGN 1581-M10-30-PL-EGN 1581-M10-30-MT-FGN 1581-M10-30-PL-FGN 1581-M10-40-MT-HGN 1581-M10-40-PL-HGN 1581-M10-40-MT-EGN 1581-M10-40-PL-EGN 1581-M10-40-MT-FGN 1581-M10-40-PL-FGN 1581-M10-50-MT-HGN 1581-M10-50-PL-HGN 1581-M10-50-MT-EGN 1581-M10-50-PL-EGN 1581-M10-50-MT-FGN 1581-M10-50-PL-FGN 1581-M10-60-MT-HGN 1581-M10-60-PL-HGN 1581-M10-60-MT-EGN 1581-M10-60-PL-EGN 1581-M10-60-MT-FGN 1581-M10-60-PL-FGN 1581-M12-25-MT-HGN 1581-M12-25-PL-HGN 1581-M12-25-MT-EGN 1581-M12-25-PL-EGN 1581-M12-25-MT-FGN 1581-M12-25-PL-FGN 1581-M12-30-MT-HGN 1581-M12-30-PL-HGN 1581-M12-30-MT-EGN 1581-M12-30-PL-EGN 1581-M12-30-MT-FGN 1581-M12-30-PL-FGN 1581-M12-40-MT-HGN 1581-M12-40-PL-HGN 1581-M12-40-MT-EGN 1581-M12-40-PL-EGN 1581-M12-40-MT-FGN 1581-M12-40-PL-FGN 1581-M12-50-MT-HGN 1581-M12-50-PL-HGN 1581-M12-50-MT-EGN 1581-M12-50-PL-EGN 1581-M12-50-MT-FGN 1581-M12-50-PL-FGN 1581-M12-60-MT-HGN 1581-M12-60-PL-HGN 1581-M12-60-MT-EGN 1581-M12-60-PL-EGN 1581-M12-60-MT-FGN 1581-M12-60-PL-FGN 1581-M16-30-MT-HGN 1581-M16-30-PL-HGN 1581-M16-30-MT-EGN 1581-M16-30-PL-EGN 1581-M16-30-MT-FGN 1581-M16-30-PL-FGN 1581-M16-40-MT-HGN 1581-M16-40-PL-HGN 1581-M16-40-MT-EGN 1581-M16-40-PL-EGN 1581-M16-40-MT-FGN 1581-M16-40-PL-FGN 1581-M16-50-MT-HGN 1581-M16-50-PL-HGN 1581-M16-50-MT-EGN 1581-M16-50-PL-EGN 1581-M16-50-MT-FGN 1581-M16-50-PL-FGN 1581-M16-60-MT-HGN 1581-M16-60-PL-HGN 1581-M16-60-MT-EGN 1581-M16-60-PL-EGN 1581-M16-60-MT-FGN 1581-M16-60-PL-FGN 1581-M16-70-MT-HGN 1581-M16-70-PL-HGN 1581-M16-70-MT-EGN 1581-M16-70-PL-EGN 1581-M16-70-MT-FGN 1581-M16-70-PL-FGN 1581-M20-40-MT-HGN 1581-M20-40-PL-HGN 1581-M20-40-MT-EGN 1581-M20-40-PL-EGN 1581-M20-40-MT-FGN 1581-M20-40-PL-FGN 1581-M20-60-MT-HGN 1581-M20-60-PL-HGN 1581-M20-60-MT-EGN 1581-M20-60-PL-EGN 1581-M20-60-MT-FGN 1581-M20-60-PL-F

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.