JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 239.4 Hinges with Switch Plastic, with Connector Cable

Photo

GN 239.4 Hinges with Switch, with Connector Cable Identification: SL - Bores for contersunk screw, switch left
Type: AK - Cable at the top
ELESA original design

code: CFSQ,
Identification: SL - Bores for contersunk screw, switch left
Type: AK - Cable at the top
GN 239.4 Hinges with Switch, with Connector Cable Identification: SL - Bores for contersunk screw, switch left
Type: AK - Cable at the top GN 239.4 Hinges with Switch, with Connector Cable Identification: SL - Bores for contersunk screw, switch left
Type: CK - Cable from the back GN 239.4 Hinges with Switch, with Connector Cable Identification: SR - Bores for contersunk screw, switch right
Type: AK - Cable at the top GN 239.4 Hinges with Switch, with Connector Cable Identification: SR - Bores for contersunk screw, switch right
Type: CK - Cable from the back
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

Hinges GN 239.4 with integrated two-way switch are suitable for detecting the status of doors, covers and guards on machines and equipment. Opening the door will activate the switching contact, allowing changes in the door status to be detected electrically depending on the wiring of the contacts (NC or NO).

The hinges with their integrated two-way switch are a compact, tamper-proof and easy to install unit, featuring an ultrasound-welded enclosure.

Operating instructions containing other important technical information are included with every hinge.

Specification

Plastic (Polyamide PA-HP)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature resistant up to 80 °C

Pin
Stainless steel AISI 303


RoHS

Accessory

Cables with Connector Coupling GN 330 (4-pole, 5 or 10 meters long)

On request

Hinges with operation angle > 0°

Technical drawing

3D
Hide technical drawing
GN 239.4 Hinges with Switch, with Connector Cable sketch

Article options / Table

Identification

SLBores for contersunk screw, switch left
SRBores for contersunk screw, switch right

Type

AKCable at the top
CKCable from the back
Show / Hide columns
l1l2h1h2h3h4l3l4l5l6
Cable length
in meter
m1m2
70531681614,511051,522,5254534

Build & Price

Open 3D configurator
Specifications

Width l1
Length l2
Identification


Type


Cable length (in meter) l6

Mechanical features

Maximal load

Information without safety factor



Load
direction

GN 239.4 Skizze 1 GN 239.4 Skizze 2 GN 239.4  Skizze 3

Examples of calculation
→ see Operating instruction

F max.

2100 N

2800 N

1300 N

Fixing

Types SL und SR with countersunk for countersunk screws e.g. DIN 7991

GN 239.4 Skizze 4

Recommended torque

5 Nm (Screws and nuts M6)

Protection type

IP67

acc. to EN 60529

Switching principle, contact opening

Changeover contact, with positive opening

acc. to IEC 60947-5-1

Contact material

Silver alloy Ag 90 Ni 10

Operating travel diagram
(scheme)

The switching points are fix at 6°. By reaching the lifespan, it can rise up to 9°.
→ see operating instruction

GN 239.4 Skizze 5

Maximum operating frequency

1200 operating cycles / hour

Mechanical life span

106 operating cycles

acc. to IEC 60947-5-1

Actuating speed

min. 2° / second, max. 90° / second

Electrical and safety features

Utilization category

DC 13: 24 V DC / 4 A or 127 V DC / 0,3 A
AC 15: 220 V AC / 4 A or 440 V AC / 3 A

acc. to EN 60947-5-2
acc. to EN 60947-5-1

Contact termination
4-pole plug M12
or cable with 2 m or 5 m length
Pin and cable assignment

GN 239.4 Skizze 6

Type of cable

UL/CSA STYLE 2587 3X AWG 22

Short-circuit current

1000 A

Rated insulation voltage

250 V

Short-circuit protection

6 A, 500 V, Typ gl

Ambient temperature

  • 20 °C ... + 80 °C

Degree of pollution, external

3

Mission time (TM)

20 years

Number of cycles (B10 d)

2 000 000

Approvals, Conformities

Low-voltage switchgear and controlgear

CE declaration

CE marking

EN 60947-1-5 : 2003 + A1/2009

Other important details and hints are given in the operating instructions for GN 239.4 hinges which are included with every hinge and which are also available as PDF downloads from Operating instructions.
The hinges with switch must be mounted and commissioned by qualified technical personnel in compliance with the details given in the operating instructions and with the national and international rules and regulations and the applicable standards. Otto Ganter GmbH & Co. KG will assume no statutory liability for missing or incorrect information and for any consequences arising therefrom.

Selected Part (How to order)

Total (net)
88,77
plus VAT 16,87 €
gross 105,64 €
In stock
ELESA Code: 427023
Description: CFSQ.60-SH-6-F-A-S-2
Weight: 0,260 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 239.4-70-53-SL-AK-2GN 239.4-70-53-SR-AK-2GN 239.4-70-53-SL-CK-2GN 239.4-70-53-SR-CK-2GN 239.4-70-53-SL-AK-5GN 239.4-70-53-SR-AK-5GN 239.4-70-53-SL-CK-5GN 239.4-70-53-SR-CK-5

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.