JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 240.1 Quick-Fit Couplings with Radial Off-Set Compensation

Photo

GN 240.1 Quick-Fit Couplings, Steel Type: A - With external thread
Type: A - With external thread
GN 240.1 Quick-Fit Couplings, Steel Type: A - With external thread GN 240.1 Quick-Fit Couplings, Steel Type: B - With internal thread

Product description

Information

Quick-fit couplings GN 240.1 have been designed for the purpose of compensating a radial off-set x. A typical application is the axial link to a piston rod of a cylinder operating in any type of fixture or system.

The coupling is not designed for the transfer of torque.

Specification

Steel

  • Tempered
  • Phosphated

RoHS

Technical drawing

3D
Hide technical drawing
GN 240.1 Quick-Fit Couplings, Steel sketch

Article options / Table

Type

AWith external thread
BWith internal thread
Show / Hide columns
d1d2d3e ≈k1k2k3l1l2l3
min.
Type A


Type B
l4A/Fx
max.
radial
off-set
max.
pull- / push
load in kN
M 6-425,5117142830,511111114100,62,5
M 8-486,514,58163235,51313,513,517130,74,5
M 10M 10 x 1,25506,519917344316161520170,76,5
M 12M 12 x 1,25556,5211019385320,52117,525190,810
M 16M 16 x 1,56592712,522,545642325223024118
M 20M 20 x 1,5801134172856742629253530130

Build & Price

Open 3D configurator
Thread d1
Type


Selected Part (How to order)

Total (net)
44,39
plus VAT 8,43 €
gross 52,82 €
In stock
Weight: 0,073 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84836080
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.