JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 2422 Cam Roller Linear Guide Rails for Linear Guide Rail Systems, C-Profile

Photo

GN 2422 Cam Roller Linear Guide Rails Type: UT - Floating bearing rail,, with mounting hole for flat head screw
Type: UT - Floating bearing rail,, with mounting hole for flat head screw
GN 2422 Cam Roller Linear Guide Rails Type: UT - Floating bearing rail,, with mounting hole for flat head screw GN 2422 Cam Roller Linear Guide Rails Type: UV - Floating bearing rail, with mounting hole for countersunk screw GN 2422 Cam Roller Linear Guide Rails Type: XT - Fixed bearing rail, with mounting hole for flat head screw GN 2422 Cam Roller Linear Guide Rails Type: XV - Fixed bearing rail, with mounting hole for countersunk screw

Product description

Information

Cam roller linear guide rails GN 2422 can be combined with cam roller carriages GN 2424 or cam rollers GN 2426 to construct linear guide rail systems. These space-saving units are used, for example, for carrying sliding doors, or in mechanical engineering or jigmaking for the linear movement of plant equipment.

These systems feature high stability and quiet running at high traversal speeds. Thanks to the option of combining fixed and floating bearing rails, they cause no great stress to the surrounding construction, and thus allow parallelism errors to be compensated for. Flat head screws with low head are included with the rail types UT and XT.

Specification

Heat-treated steel

  • Zinc plated, blue passivated
  • Raceways hardened

Flat head screws (only for type UT / XT)
Steel
Zinc plated, blue passivated


RoHS

Accessory

Cam Roller Carriages GN 2424
Cam Rollers GN 2426

On request

Other rail lengths (up to max. 3600 mm)
Other fixing hole distances m1 / m2

Technical drawing

3D
Hide technical drawing
GN 2422 Cam Roller Linear Guide Rails sketch

Article options / Table

Type

UTFloating bearing rail,, with mounting hole for flat head screw
UVFloating bearing rail, with mounting hole for countersunk screw
XTFixed bearing rail, with mounting hole for flat head screw
XVFixed bearing rail, with mounting hole for countersunk screw
Show / Hide columns
h1m1b1d1d2d3d4l2m2s1s2A/F
1824040056080010401200-408,34,55M 49,58802,80,8T20
28400560800104012001440-4012,35,56,4M 511108042T25
35400560800104012001440-4016,56,58M 61512803,50,8T30
43400560800104012001520200040218,510,5M 81816804,51,5T40

Build & Price

Open 3D configurator
Height h1
Length of the rail l1
Fixing hole distance m1
Type




Selected Part (How to order)

Total (net)
33,13
plus VAT 6,29 €
gross 39,42 €
In stock
Weight: 0,132 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.