JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 2424 Cam Roller Carriages for Cam Roller Linear Guide Rails GN 2422

Photo

GN 2424 Cam Roller Carriages Type: N - Normal roller carriage, central arrangement
Version: X - With wiper for fixed bearing rail (X-rail)
Type: N - Normal roller carriage, central arrangement
Version: X - With wiper for fixed bearing rail (X-rail)
GN 2424 Cam Roller Carriages Type: N - Normal roller carriage, central arrangement
Version: X - With wiper for fixed bearing rail (X-rail) GN 2424 Cam Roller Carriages Type: N - Normal roller carriage, central arrangement
Version: U - With wiper for floating bearing rail (U-rail) GN 2424 Cam Roller Carriages Type: R - Radial roller carriage, lateral arrangement
Version: U - With wiper for floating bearing rail (U-rail) GN 2424 Cam Roller Carriages Type: R - Radial roller carriage, lateral arrangement
Version: X - With wiper for fixed bearing rail (X-rail) GN 2424 Cam Roller Carriages Type: S - Narrow roller carriage, central arrangement
Version: U - With wiper for floating bearing rail (U-rail) GN 2424 Cam Roller Carriages Type: S - Narrow roller carriage, central arrangement
Version: X - With wiper for fixed bearing rail (X-rail)

Product description

Information

Cam roller carriages GN 2424 are combined with cam roller linear guide rails GN 2422 to build linear guide rail systems. They are used in mechanical engineering or jigmaking for the linear movement of plant equipment.

Depending on cam roller carriage type, these can be mounted in axial or radial direction to the roller axes. Also depending on rail type, matching wipers are mounted, with type N featuring additional sealing lips in longitudinal direction.

Specification

Base body

  • Aluminum (Type N / Type R)
  • Steel (Type S)
    Zinc plated, blue passivated

Rollers

  • Anti-friction bearing steel, hardened
  • Ball mounted, sealed (2RS)
  • Permanent lubrication

Wiper

  • Plastic, PUR, gray
  • Steel insert, zinc plated

RoHS

On request

Cam roller carriages with more than three rollers
Other roller arrangements

Technical drawing

3D
Hide technical drawing
GN 2424 Cam Roller Carriages sketch

Article options / Table

Type

NNormal roller carriage, central arrangement
RRadial roller carriage, lateral arrangement
SNarrow roller carriage, central arrangement

Version

XWith wiper for fixed bearing rail (X-rail)
UWith wiper for floating bearing rail (U-rail)
Show / Hide columns
h1 Rail
Type N

Type S
Type R
b1b2
Type N

Type S

Type R
b3
Type N

Type S

Type R
d1d2
Type S

Type R

Type N
d3h2
Type N

Type S

Type R
18188,316,51517,37,25,7814M 5M 5M 5M 4179,520
282812,324,123,824,1109,71022,4M 5M 6M 5M 5251530
-3516,5-3030-121228M 6M 8-M 6-2036
43432137,53737,51514,51535M 8M 8M 8M 6402545
Show / Hide columns
h1 Rail
Type N

Type S
Type R
h3l1
Type N

Type S
Type R
l2
Type N

Type S
Type R
m
Type N

Type S

Type R
stA/F
18184767462605220201788
28284116941028078353624,51013
-353-114-100-454529,51515
43434148134134120114555638,51615

Build & Price

Open 3D configurator
Height h1 (Type N)
Height h1 (Type S/R)
Type



Version


Assembly information

The initial tension or the clearance of the cam roller carriage in the rail can be determined during assembly. Both outer rollers carry the cam roller carriage, with the middle roller (for eccentric adjustment) supporting the carriage on the opposing rail side. Detailed assembly instructions and the necessary tool are included with every cam roller carriage.
If required, the open-end wrench may also be ordered separately (GN 2424.1), with two sizes being available:

A/F1 / A/F2 = 8 for construction size with h1 = 18, Article No. GN 2424.1-8-8

Sketch GN 2424 1.

A/F1 = 13 and A/F2 = 15 for
construction size with h1 = 28 / 35 / 43, Article No. GN 2424.1-13-15

Sketch GN 2424 2.

Load rating

Show / Hide columns
Article No.Load ratings in
main load directionCorad in N



Coax in N
Permissible load torquesMx in Nm


My in Nm



Mz in Nm
GN 2424 -18-...8252601,68,34,8
GN 2424 -28-...22106506,42816,4
GN 2424 -35-...3550107013,26334,1
GN 2424 -43-...5520158023,7104,760,1

Selected Part (How to order)

Total (net)
90,21
plus VAT 17,14 €
gross 107,35 €
In stock
Weight: 0,063 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.