OZ | Without centring step (smooth) |
MZ | With centering step |
AV | With external serration |
IV | With internal serration |
2 | With stainless steel socket cap screw DIN 912 |
d1 Bore | b Swivel width | d2 | k | l1 | l2 | m | s | t | z Screw location | Accessory Recom. hand lever GN 911 for z l3 |
---|---|---|---|---|---|---|---|---|---|---|
B 20 | 40 | 8,5 | 42,5 | 92 | 52 | 72 | 13 | 20 | M8-25 | - |
B 25 | 40 | 8,5 | 42,5 | 92 | 52 | 72 | 13 | 20 | M8-25 | 63 | 78 |
B 30 | 40 | 8,5 | 42,5 | 92 | 52 | 72 | 13 | 20 | M8-25 | 63 | 78 |
B 40 | 65 | 10,5 | 74 | 148 | 77,5 | 115 | 17 | 32,5 | M10-50 | - |
B 42 | 65 | 10,5 | 74 | 148 | 77,5 | 115 | 17 | 32,5 | M10-50 | - |
B 45 | 65 | 10,5 | 74 | 148 | 77,5 | 115 | 17 | 32,5 | M10-50 | 78 | 92 |
B 48 | 65 | 10,5 | 74 | 148 | 77,5 | 115 | 17 | 32,5 | M10-50 | 78 | 92 |
B 50 | 65 | 10,5 | 74 | 148 | 77,5 | 115 | 17 | 32,5 | M10-50 | 78 | 92 |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0