JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 293 Linear Actuators with 2 Separate Threaded Spindles

Photo

GN 293 Linear Actuators, Steel / Stainless Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

In addition to the standard stroke lengths specified in the above table for linear actuators GN 293 any stroke inside the maximum stroke length is available.

Besides the extensive range of tube clamp connectors there are a number of different components for fixing the linear actuators and to build linear actuator connectors.

In order to measure the displacement and positioning of the linear actuator connectors, digital as well as analogue position indicators can be installed and furthermore the guide tube can be provided with a longitudinal scale.

Specification

Guide tube

  • Tube DIN 2391
    Steel, chrome-platedSCR
  • Tube DIN 2462
    Stainless steel NI *
    AISI 304

Spindle with trapezoidal thread

  • Steel respectively
    Stainless steel AISI 303
  • Ball bearing

Lead nut
Gunmetal


End plug
Plastic


RoHS

On request

Special lengths
Stainless steel

Technical drawing

3D
Hide technical drawing
GN 293 Linear Actuators, Steel / Stainless Steel sketch

Article options / Table

Type

RL2one spindle right hand thread, one spindle left hand thread
RR2both spindles right hand thread
LL2both spindles left hand thread
Show / Hide columns
d1l1
Stroke
(standard lengths)

max.
stroke
every

Threaded
spindle
d2d3l2
Total
length
l3l4m1m2
for key
DIN 6885
30100*601TR14x48M 42xl1+253102,5162338A2x2x12
40170*753TR20x412M 52xl1+299117,5174254A4x4x12
50200*748TR20x412M 62xl1+309120184254A4x4x12
60250*715TR24x514M 82xl1+375142,5195870A5x5x16
* usually not available from stock

Build & Price

Open 3D configurator
Outside diameter d1
Length l1
Type



Material

Technical Description

MD291_BL-15087-0

Load data

Show / Hide columns
Ø Linear
actuator
Fx in NFy in N
l = 500

l = 1000

l = 1500
Mx
in Nm
My
in Nm
Mz
in Nm
1840080--1,54,54,5
3085050070156,51515
401100215025065154242
5017503100650150296969
6026004550150040045125125
Show / Hide columns
Ø Linear
actuator
Fz in N
l = 500

l = 1000

l = 1500
Mx
in Nm
My
in Nm
Mz
in Nm
1865--1,54,54,5
3055055106,51515
40190015050154242
503100650150296969
604550140035045125125

The load data are applicable to linear actuators GN 291, GN 292, GN 293 made of steel (SCR) or stainless steel (NI).

The specified forces Fy and Fz cause a flexure of the guide tube of approx. 0.5 mm.

Description

A lead nut moves in axial direction over the ball bearing trapezoidal thread spindle of the linear actuator. The follower ensures the anti-rotation and makes the link to the different linear actuator connectors. The linear actuators have been designed for manual operation (handwheel).

The positioning accuracy is 0.2 mm / 300 mm stroke, the maximum reverse play is 0.1 mm.

Guide tubes are available in chromed steel (SCR) or stainless steel (NI) non-rusting. They are made with the tolerance range of precision steel tubes DIN 2391 or DIN 2462.

A wide variety of different components are available in the tube clamp connector program to fix the linear actuators in place and to upgrade these into linear actuator connectors.

Also, digital position indicators (Position Indicators GN 953 / Position Indicators GN 954 / Position Indicators GN 9053 / Position Indicators GN 9054) may be attached to measure the displacement or the positioning.

In applications where high torsion forces Mx occur, linear actuators with square tubing or double tube linear actuators should be given preference.

A wide variety of different components from the tube clamp connector program is also available for the square tubings. The linear actuator connectors are composed of two-part elements, with the effect that the precision of the square tubes involves no special requirements.

Longitudinal Scales GN 299

for Standard Stroke Lengths l1 of the Linear Actuators GN 291

MD299_NG-21265-0
299
Show / Hide columns
 
Ø Linear actuator
l1
Stroke
(Standard lengths)
l2l3z
Scale length
respectively highest figure
186582,5147,590
1816582,5247,5190
1826582,5347,5290
30100122,5222,5120
30150122,5272,5120
30200122,5322,5220
30300122,5422,5320
4070142,5217,590
40170142,5317,5190
40220142,5367,5240
40270142,5417,5290
40320142,5467,5340
5065147,5217,590
50115147,5267,5190
50215147,5367,5240
50265147,5417,5290
50315147,5467,5340
60220182,5402,5240
60720182,5902,5740

Specification

Scale engraved with laser precision

Information
The longitudinal scales GN 299 of type A and B are normally used in connection with the linear actuators Linear Actuators GN 291 and Square Linear Actuators GN 291.1, the scales of type C and D are normally used for the linear actuators Linear Actuators GN 292 and Linear Actuators GN 293.

Longitudinal scales can only be ordered togehter with linear actuators.

299bestellbeispiel

Selected Part (How to order)

Price
On request    
Ask for delivery time
Weight: 1,110 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.