JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 300.5 Adjustable Hand Levers Stainless Steel , Matte Shot-Blasted

Photo

GN 300.5 Adjustable Hand Levers, Stainless Steel , Matte Shot-Blasted, with Bushing Type: AS - With external hex
Type: AS - With external hex
GN 300.5 Adjustable Hand Levers, Stainless Steel , Matte Shot-Blasted, with Bushing Type: AS - With external hex GN 300.5 Adjustable Hand Levers, Stainless Steel , Matte Shot-Blasted, with Bushing Type: IS - With internal hexalobular
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Adjustable hand levers GN 300.5 with solid stainless steel handle, correspond to applications where „aggressive“ surrounding conditions are given, or where stainless steel materials are prescribed such as in food processing or chemical industry.

Retaining screws with hex head (Type AS) comply with the requirement "prevents water from accumulating".

Adjustable hand levers have proved to be ideal whenever parts have to be clamped in a confined space or in a particular lever position. The centre insert is connected to the lever via serrations which can easily be disengaged.

Pulling the lever, disengages the serrations and allowing it to be swivelled to the ideal clamping position. On releasing the lever the serrations automatically re-engage.

Specification

Handle
Stainless steel precision casting AISI CF-8
Matte shot-blasted


Bushing
Stainless steel AISI 303


Retaining screw
Stainless steel AISI 303


Pressure spring
Stainless steel AISI 301


RoHS

On request

With inch threads

Technical drawing

3D
Hide technical drawing
GN 300.5 Adjustable Hand Levers, Stainless Steel , Matte Shot-Blasted, with Bushing sketch

Article options / Table

Type

ASWith external hex
ISWith internal hexalobular
Show / Hide columns
l1d1
Thread
d2 H7
Bore
d3d4h1h2h3h4
Stroke
t
min.
30M 3----101324,54313,57
30M 4M 5M 6B 5B 6101324,54313,58
45M 4M 5M 6B 5B 6101324,54343,58
63M 6M 8-B 8-13,517,5316,545411
78M 8M 10M 12B 8B 10162136854414
92M 10M 12-B 12-1924431164417

Build & Price

Open 3D configurator
Specifications

Handle length l1
Connection thread d1
Bore d2
Type


Selected Part (How to order)

Total (net)
10,88
plus VAT 2,07 €
gross 12,95 €
In stock
incl. material surcharge: 0,12 €
The material surcharge is already included in the price.
Weight: 0,030 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.