Adjustable Hand Levers, Tension Levers

Adjustable hand levers, tension levers are ideal whenever parts have to be clamped in a confined space or in a particular lever position. The threaded inserts are connected to the handle but can be released.

Lifting disengages the adjustable hand lever and allows it to be turned in either direction to reach the ideal new location. Engagement is achieved by releasing the handle.

Filter products
New Products
Material
Length (lever) (from - to) Length (lever)
Thread (from - to) Thread
Bore (from - to) Bore
Stud length (from - to) Stud length
Product Family

GN 300

Adjustable Hand Levers, Zinc Die Casting, Bushing Steel Blackened

GN 300

Adjustable Hand Levers, Zinc Die Casting, with Threaded Stud Steel Blackened

GN 300.2

Adjustable Hand Levers, Zinc Die Casting, Insert Steel Zinc Plated, with Internal Thread

GN 300.2

Adjustable Hand Levers, Zinc Die Casting, Insert Steel Zinc Plated, with External Thread

GN 306

Adjustable Hand Levers, Zinc Die Casting, Insert Steel, with External Thread, with Special Tipped

GN 300.1

Adjustable Hand Levers, Zinc Die Casting, Bushing Stainless Steel

GN 300.1

Adjustable Hand Levers, Zinc Die Casting, Threaded Stud Stainless Steel

GN 300.4

Adjustable Hand Levers, Zinc Die Casting, Insert Steel, with Internal Thread, with Increased Clamping Force

GN 300.4

Adjustable Hand Levers, Zinc Die Casting, Insert Steel, with External Thread, with Increased Clamping Force

GN 302

Flat Adjustable Hand Levers, Zinc Die Casting, Bushing Steel

GN 302

Flat Adjustable Hand Levers, Zinc Die Casting, Threaded Stud Steel

GN 602

Adjustable Hand Levers, Zinc Die Casting, Bushing Steel

GN 602

Adjustable Hand Levers, Zinc Die Casting, Threaded Stud Steel

GN 602.1

Adjustable Hand Levers, Zinc Die Casting, Bushing Stainless Steel

GN 603

Adjustable Hand Levers, Plastic, Bushing Brass

GN 603

Adjustable Hand Levers, Plastic, Threaded Stud Steel

GN 603.1

Adjustable Hand Levers, Plastic, Bushing Stainless Steel

GN 603.1

Adjustable Hand Levers with Releasing Button, Plastic, Threaded Stud Stainless Steel

GN 600

Flat Adjustable Hand Levers with Releasing Button, Plastic, Threaded Bushing Brass

GN 600

Flat Adjustable Hand Levers, with Releasing Button, Plastic, Threaded Stud Steel
Nothing found? Special requests

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.