JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 302.2 Flat Adjustable Hand Levers Zinc Die Casting, Threaded Stud Steel Zinc Plated

Photo

GN 302.2 Flat Adjustable Hand Levers, Zinc Die Casting, Threaded Stud Steel Zinc Plated Color: SW - Black, RAL 9005, textured finish
Color: SW - Black, RAL 9005, textured finish
GN 302.2 Flat Adjustable Hand Levers, Zinc Die Casting, Threaded Stud Steel Zinc Plated Color: SW - Black, RAL 9005, textured finish GN 302.2 Flat Adjustable Hand Levers, Zinc Die Casting, Threaded Stud Steel Zinc Plated Color: OS - Orange, RAL 2004, textured finish GN 302.2 Flat Adjustable Hand Levers, Zinc Die Casting, Threaded Stud Steel Zinc Plated Color: RS - Red, RAL 3000, textured finish GN 302.2 Flat Adjustable Hand Levers, Zinc Die Casting, Threaded Stud Steel Zinc Plated Color: SR - Silver, RAL 9006, textured finish

Product description

Information

Adjustable hand levers GN 302.2 have a straight lever, not inclined, being parallel to the clamping space.

Adjustable hand levers are ideal whenever parts have to be clamped in a confined space or in a particular lever position. The centre insert is connected to the lever via serrations which can easily be disengaged.

Pulling the lever, disengages the serrations and allowing it to be swivelled to the ideal clamping position. On releasing the lever the serrations automatically re-engage.

Specification

Handle
Zinc die casting


Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Orange, RAL 2004, textured finishOSOS
  • Red, RAL 3000, textured finishRSRS
  • Silver, RAL 9006, textured finishSRSR

Threaded stud and retaining screw
Steel
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 302.2 Flat Adjustable Hand Levers, Zinc Die Casting, Threaded Stud Steel Zinc Plated sketch

Article options / Table

Show / Hide columns
l1d1l2d3d4h1h2h3h4
Stroke
22M 3-68101216--810,518,5216,53
22M 4M 51216202532--810,518,5216,53
30M 4-1216202532--101324,54223,5
30M 5M 612162025324050101324,54223,5
45M 4-1216202532--101324,54223,5
45M 5M 612162025324050101324,54223,5
63M 6M 81620253240506313,517,5316,528,54
78M 8M 10202532405063801621368344

Build & Price

Open 3D configurator
Specifications

Handle length l1
Connection thread d1
Thread length l2
Color
OS
RS
SR
SW

Selected Part (How to order)

Total (net)
4,07
plus VAT 0,77 €
gross 4,84 €
In stock
Weight: 0,013 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.