JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 303.1 Adjustable Hand Levers with Releasing Button, Zinc Die Casting, Threaded Stud Stainless Steel

Photo

GN 303.1 Adjustable Hand Levers with Releasing Button, Zinc Die Casting, Threaded Stud Stainless Steel Color releasing button: G - Gray, RAL 7035
Color releasing button: G - Gray, RAL 7035
GN 303.1 Adjustable Hand Levers with Releasing Button, Zinc Die Casting, Threaded Stud Stainless Steel Color releasing button: G - Gray, RAL 7035 GN 303.1 Adjustable Hand Levers with Releasing Button, Zinc Die Casting, Threaded Stud Stainless Steel Color releasing button: O - Orange, RAL 2004 GN 303.1 Adjustable Hand Levers with Releasing Button, Zinc Die Casting, Threaded Stud Stainless Steel Color releasing button: S - Black, RAL 9005

Product description

Information

Adjustable hand levers GN 303.1 are ideal whenever parts have to be clamped in a confined space or in a particular lever position. The centre insert is connected to the lever via serrations which can easily be dis-engaged.

The releasing button is a design element that offers an easy disengagement. Its use is limited to applications where dismantling of the lever for installation is not required.

Specification

Handle
Zinc die casting


Powder coated

  • Black, RAL 9005, textured finishSWSW

Releasing button
Plastic

  • Black, RAL 9005SS
  • Orange, RAL 2004OO
  • Gray, RAL 7035GG

Threaded stud
Stainless steel AISI 303


RoHS

On request

Handle in GN 300 colors

Technical drawing

3D
Hide technical drawing
GN 303.1 Adjustable Hand Levers with Releasing Button, Zinc Die Casting, Threaded Stud Stainless Steel sketch

Article options / Table

Show / Hide columns
l1d1l2d3d4h1h2h3h4
Stroke
30M 3-68101216---101326,54313,5
30M 4-1216202532---101326,54313,5
30M 5M 612162025324050-101326,54313,5
45M 4-1216202532---101326,54353,5
45M 5M 612162025324050-101326,54353,5
63M 6M 8121620253240506313,517,532,56,5454
63M 10-202532405063--13,517,532,56,5454
78M 8M 101620253240506380162137,58554

Build & Price

Open 3D configurator
Specifications

Handle length l1
Connection thread d1
Thread length l2
Color handle
SW
Color releasing button
G
O
S

Selected Part (How to order)

Total (net)
7,59
plus VAT 1,44 €
gross 9,03 €
In stock
Weight: 0,096 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.