JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 303.2 Adjustable Hand Levers with Releasing Button, Zinc Die Casting, Bushing Steel Zinc Plated

Photo

GN 303.2 Adjustable Hand Levers with Releasing Button, Zinc Die Casting, Bushing Steel Zinc Plated Color releasing button: O - Orange, RAL 2004
Color releasing button: O - Orange, RAL 2004
GN 303.2 Adjustable Hand Levers with Releasing Button, Zinc Die Casting, Bushing Steel Zinc Plated Color releasing button: O - Orange, RAL 2004 GN 303.2 Adjustable Hand Levers with Releasing Button, Zinc Die Casting, Bushing Steel Zinc Plated Color releasing button: G - Gray, RAL 7035 GN 303.2 Adjustable Hand Levers with Releasing Button, Zinc Die Casting, Bushing Steel Zinc Plated Color releasing button: S - Black, RAL 9005

Product description

Information

Adjustable hand levers GN 303.2 are ideal whenever parts have to be clamped in a confined space or in a particular lever position. The centre insert is connected to the lever via serrations which can easily be disengaged.

The releasing button is a design element that offers an easy disengagement. Its use is limited to applications where dismantling of the lever for installation is not required.

Specification

Handle
Zinc die casting


Powder coated

  • Black, RAL 9005, textured finishSWSW

Releasing button
Plastic
Black, RAL 9005SS
Orange, RAL 2004OO
Gray, RAL 7035GG


Bushing
Steel
Zinc plated, blue passivated


RoHS

On request

Handle in colors of GN 300

Technical drawing

3D
Hide technical drawing
GN 303.2 Adjustable Hand Levers with Releasing Button, Zinc Die Casting, Bushing Steel Zinc Plated sketch

Article options / Table

Show / Hide columns
l1d1d2d3h1h2h3h4
Stroke
t
min.
30M 4M 5M 6101326,54313,59
45M 4M 5M 6101326,54353,59
63M 6M 8-13,517,532,56,545411
78M 8M 10-162137,5855414

Build & Price

Open 3D configurator
Specifications

Handle length l1
Connection thread d1
Color handle
SW
Color releasing button
G
O
S

Selected Part (How to order)

Total (net)
6,56
plus VAT 1,25 €
gross 7,81 €
In stock
Weight: 0,024 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.