JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 30b Angle Brackets Aluminum, for Aluminum Profiles (b-Modular System)

Photo

GN 30b Angle Brackets, Aluminum, for Aluminum Profiles (b-Modular System) Type: A - Without accessory
Finish: AB - Plain finish
Size: 30x30/40x40/45x45
Type: A - Without accessory
Finish: AB - Plain finish
Size: 30x30/40x40/45x45
GN 30b Angle Brackets, Aluminum, for Aluminum Profiles (b-Modular System) Type: A - Without accessory
Finish: AB - Plain finish
Size: 30x30/40x40/45x45 GN 30b Angle Brackets, Aluminum, for Aluminum Profiles (b-Modular System) Type: A - Without accessory
Finish: AB - Plain finish
Size: 30x60/40x80/45x90 GN 30b Angle Brackets, Aluminum, for Aluminum Profiles (b-Modular System) Type: A - Without accessory
Finish: AB - Plain finish
Size: 60x60/80x80/90x90 GN 30b Angle Brackets, Aluminum, for Aluminum Profiles (b-Modular System) Type: A - Without accessory
Finish: AW - Painted, white aluminum
Size: 30x30/40x40/45x45 GN 30b Angle Brackets, Aluminum, for Aluminum Profiles (b-Modular System) Type: A - Without accessory
Finish: AW - Painted, white aluminum
Size: 30x60/40x80/45x90 GN 30b Angle Brackets, Aluminum, for Aluminum Profiles (b-Modular System) Type: A - Without accessory
Finish: AW - Painted, white aluminum
Size: 60x60/80x80/90x90
b-modular-system

b-Modular System (Bosch compatible)

Product description

Information

Angle brackets GN 30b fasten aluminum profiles to objects such as tables and panels or at right angles to each other. Machining of the profile is not necessary.

The connection can be freely positioned and slid along the slot. To fasten the angle brackets to a panel or transversely to an aluminum profile, the guide steps must be broken off.

Specification

Angle bracket
Aluminum

  • Painted, white aluminumAW
  • Plain finishAB

RoHS

Accessory

T-Nuts GN 50b
T-Slot Nuts GN 51b
T-Slot Bolts GN 52b
Collar Nuts GN 53b

Technical drawing

3D
Hide technical drawing
GN 30b Angle Brackets, Aluminum, for Aluminum Profiles (b-Modular System) sketch

Article options / Table

Type

AWithout accessory
Show / Hide columns
s
Nominal dimension

Actual dimension
Length l
Nominal dimension

Actual dimension
nb1
For screw
b2*
For screw
h1k
302830278M 6-5,5-
302860578**M 6-6-
4038403610M 8-5,5-
4036808010**M 8-9-
4542454110M 8-9-
4542908710**M 8-9,5-
605660578**M 6M 8630
8074807610**M 8-840
9088908610**M 8-9,545
* Slotted holes only on 60608

** Additional guide steps for further slot widths

Build & Price

Open 3D configurator
Specifications

Width s
Length l
Slot width n
Type

Finish

Assembly Options / Application Examples

7f0a2db3-da70-4e79-8a77-d9128d1c92ea

Selected Part (How to order)

Total (net)
3,46
plus VAT 0,66 €
gross 4,12 €
In stock
Weight: 0,021 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 30b-30308-A-AWGN 30b-30308-A-ABGN 30b-30608-A-AWGN 30b-30608-A-ABGN 30b-404010-A-AWGN 30b-404010-A-ABGN 30b-408010-A-AWGN 30b-408010-A-ABGN 30b-454510-A-AWGN 30b-454510-A-ABGN 30b-459010-A-AWGN 30b-459010-A-ABGN 30b-60608-A-AWGN 30b-60608-A-ABGN 30b-808010-A-AWGN 30b-808010-A-ABGN 30b-909010-A-AWGN 30b-909010-A-AB

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.