GN 50b T-Nuts Steel, for Aluminum Profiles (b-Modular System)

T-Nuts GN 50b: Steel, for Aluminum Profiles (b-Modular System)
Type: V - With anti-twist protection

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

b-modular-system

b-Modular System (Bosch compatible)

Product description

T-nuts GN 50b fasten attachments and accessories in the slot of aluminum profiles.

The spring of type F secures the T-nut against unwanted slipping in the groove, making installation easier.

T-nuts of types V and F can be swiveled into the slot at any position.

Specification

Steel
Zinc plated, blue passivatedSZ


RoHS

Hide technical drawing
GN 50b T-Nuts, Steel, for Aluminum Profiles (b-Modular System) sketch

Article options / Table

Type

VWith anti-twist protection
FWith anti-twist protection, with spring
SHeavy
Show / Hide columns
Typendbh1h2h3Length l
V8M 4M 5M 6M 811,63,81-16
V10M 4M 5M 6M 8143,81,5-20
F8M 4M 5M 6M 811,63,81816
F10M 4M 5M 6M 8143,81,51220
S6M 4M 5M 6-9,631-10
S8M 4M 5M 6M 815,842-16
S10M 4M 5M 6M 819,55,55-20

Build & Price

Slot width n
Thread d
Type



Material / Finish
Slot width n
Thread d
Type



Material / Finish

Assembly Instructions

MD50b_MT-49557-0

Selected Part (How to order)

Total (net)
0,68
plus VAT 0,13 €
gross 0,81 €
In stock
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181692
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 50b-8M4-V-SZGN 50b-8M5-V-SZGN 50b-8M6-V-SZGN 50b-8M8-V-SZGN 50b-10M4-V-SZGN 50b-10M5-V-SZGN 50b-10M6-V-SZGN 50b-10M8-V-SZGN 50b-8M4-F-SZGN 50b-8M5-F-SZGN 50b-8M6-F-SZGN 50b-8M8-F-SZGN 50b-10M4-F-SZGN 50b-10M5-F-SZGN 50b-10M6-F-SZGN 50b-10M8-F-SZGN 50b-6M4-S-SZGN 50b-6M5-S-SZGN 50b-6M6-S-SZGN 50b-8M4-S-SZGN 50b-8M5-S-SZGN 50b-8M6-S-SZGN 50b-8M8-S-SZGN 50b-10M4-S-SZGN 50b-10M5-S-SZGN 50b-10M6-S-SZGN 50b-10M8-S-SZ

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.