JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 318 Stainless Steel Ratchet Spanners

Photo

GN 318 Stainless Steel Ratchet Spanners with Through Hole / Blind Hole Type: A - Ratchet insert with through hole
Insert: SK
Type: A - Ratchet insert with through hole
Insert: SK
GN 318 Stainless Steel Ratchet Spanners with Through Hole / Blind Hole Type: A - Ratchet insert with through hole
Insert: SK GN 318 Stainless Steel Ratchet Spanners with Through Hole / Blind Hole Type: A - Ratchet insert with through hole
Insert: K GN 318 Stainless Steel Ratchet Spanners with Through Hole / Blind Hole Type: A - Ratchet insert with through hole
Insert: M GN 318 Stainless Steel Ratchet Spanners with Through Hole / Blind Hole Type: A - Ratchet insert with through hole
Insert: V GN 318 Stainless Steel Ratchet Spanners with Through Hole / Blind Hole Type: B - Ratchet insert with blind hole
Insert: B GN 318 Stainless Steel Ratchet Spanners with Through Hole / Blind Hole Type: B - Ratchet insert with blind hole
Insert: M
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless steel ratchet spanners GN 318 are robust, easy to handle and ergonomically shaped to sit easily in the hand.

Stainless steel ratchet spanners are normally used wherever the same ratchet insert is always required or where it makes sense to leave the ratchet spanner at the place of use or attach it to equipment or machinery as a „stationary“ tool. The ratchet inserts are available in different versions depending on their type and are permanently fixed in the housing. Due to the high-quality materials, the ratchet spanner is suitable for use in aggressive environments.

Specification

Housing
Stainless steel sheet AISI 304


Ratchet inserts

  • Type A
    Stainless steel AISI 316LHC
    Sintered
  • Type B
    Stainless steel AISI 303
    Turned

Locking pawl
Stainless steel AISI 316LHC
Sintered


Grip element
Plastic, Technopolymer (Polyamide)


Other components
Stainless steel


RoHS

On request

Other inserts

Technical drawing

3D
Hide technical drawing
GN 318 Stainless Steel Ratchet Spanners with Through Hole / Blind Hole sketch

Article options / Table

Type

ARatchet insert with through hole
BRatchet insert with blind hole
Show / Hide columns
l1d1
Thread
d2 H7
Bore
with keyway
d3
Thread M
d4 H7
Bore B
s1
Square V
s2
Hexagon SK
b1b2d6d7h1h2h3t
min.
178M 10K 10M 8B 8V 10SK 104029,61981410,917,517
178M 12K 12M 10B 10V 14SK 144029,61981410,917,517
178M 16K 16M 12B 12V 17SK 174029,61981410,917,517

Build & Price

Open 3D configurator
Specifications

Length l1
Internal thread d1
Bore with keyway d2
Square s1
Hexagon s2
Internal thread d3
Bore d4
Type


Selected Part (How to order)

Total (net)
45,77
plus VAT 8,70 €
gross 54,47 €
In stock
Weight: 0,254 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.