JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 316 Ratchet Spanners

Photo

GN 316 Ratchet Spanners, Steel Form: V - With square
Form: V - With square
GN 316 Ratchet Spanners, Steel Form: V - With square GN 316 Ratchet Spanners, Steel Form: K - With keyway GN 316 Ratchet Spanners, Steel Form: M - With thread GN 316 Ratchet Spanners, Steel Form: SK - With hex

Product description

Information

Ratchet spanners GN 316 are robust, easy to handle and have an appropriate and attractive design.

Ratchet spanners are normally used wherever the same ratchet insert is always required or where it makes sense to leave the ratchet spanner at the place of use or attach it to equipment or machinery as a "stationary" tool. Various different versions of ratchet insert are available and these can be exchanged as required by loosening the retaining screw and removing the cover plate.

The ratchet action is deactivated when the reversing lever is in the locked position (central position), allowing torque to be applied in both directions.

Specification

Housing
Steel
Powder coated
Black matte, textured finish


Shaft
Stainless steel AISI 303
Matte shot-blasted


Wearing parts
Steel, hardened


Domed Gear Knobs GN 719.1
Plastic, Duroplast
Black, shiny finish


RoHS

On request

Other inserts

Technical drawing

3D
Hide technical drawing
GN 316 Ratchet Spanners, Steel sketch

Article options / Table

Show / Hide columns
d1
Ø
Insert
d2
Thread
d3H7
Bore
with keyway
s1
Square
s2
Hexagon
bd4d5hlmax.
torque
in Nm
12M 8---V 8--229201111840
17M 10M 12K 10K 12V 10-SK 123011261415670
22M 14M 16K 14K 16V 12V 14SK 1439,5143317187130
26M 20-K 18-V 17-SK 1746173322219180

Build & Price

Open 3D configurator
Insert diameter d1
Connection square s1
Connection hexagon s2
Connection thread d2
Coupling hole d3

Function

Sketch GN 316

In order to reverse the operation of this spanner move the switching cam from its middle position either to the left or the right to obtain the function required.

In the middle position the ratchet function is eliminated and the spanner can be used in both directions as an ordinary spanner.

Selected Part (How to order)

Total (net)
56,78
plus VAT 10,79 €
gross 67,57 €
In stock
Weight: 0,083 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82042000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.