JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 319.2 Revolving Ball Knobs Plastic, Spindle Steel

Photo

GN 319.2 Revolving Ball Knobs Type: A - With threaded stud
Type: A - With threaded stud
GN 319.2 Revolving Ball Knobs Type: A - With threaded stud GN 319.2 Revolving Ball Knobs Type: B - With internal thread

Product description

Information

Revolving ball knobs GN 319.2 are in general used where a pulling action is involved such as on vertically positioned handwheels.

Specification

Knob
Plastic, phenolic resin (PF)

  • Operating temperature up to 110 °C
  • Black, shiny finish

Spindle
Steel
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 319.2 Revolving Ball Knobs sketch

Article options / Table

Type

AWith threaded stud
BWith internal thread
Show / Hide columns
d1d2d3l1l2 ±1l3 ±1A/Ft min.
25M 6101137,515810
32M 8131348191012
40M 10161461241416
50M 12202178311716

Build & Price

Open 3D configurator
Ball diameter d1
Thread d2
Type


Selected Part (How to order)

Total (net)
4,17
plus VAT 0,79 €
gross 4,96 €
In stock
Weight: 0,030 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 319.2-25-M6-AGN 319.2-25-M6-BGN 319.2-32-M8-AGN 319.2-32-M8-BGN 319.2-40-M10-AGN 319.2-40-M10-BGN 319.2-50-M12-AGN 319.2-50-M12-B

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.