JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 333 Tubular Handles Tube Aluminum, Handle Legs Zinc Die Casting

Photo

GN 333 Tubular Handles, Aluminum / Zinc Die Casting Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish
Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish
GN 333 Tubular Handles, Aluminum / Zinc Die Casting Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish GN 333 Tubular Handles, Aluminum / Zinc Die Casting Type: A - Mounting from the back (threaded blind bore)
Finish: EL - Anodized, natural color GN 333 Tubular Handles, Aluminum / Zinc Die Casting Type: A - Mounting from the back (threaded blind bore)
Finish: ES - Anodized, natural color GN 333 Tubular Handles, Aluminum / Zinc Die Casting Type: B - Mounting from the operator's side (only for d<sub>1</sub> = 28)
Finish: EL - Anodized, natural color GN 333 Tubular Handles, Aluminum / Zinc Die Casting Type: B - Mounting from the operator's side (only for d<sub>1</sub> = 28)
Finish: ES - Anodized, natural color GN 333 Tubular Handles, Aluminum / Zinc Die Casting Type: B - Mounting from the operator's side (only for d<sub>1</sub> = 28)
Finish: SW - Black, RAL 9005, textured finish
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

The handle tube of the GN 333 tubular handles can be screwed to the handle bases without further machining or processing, allowing special lengths to be realised easily.

A typical application area for tubular handles GN 333 are double-winged doors at machines or devices.

Further handle legs can be added for very long tubular handles. Individual handle legs for tubular handles Ø 28 (type A) are available under GN 333.8.

Specification

Handle tube
Aluminum, wall thickness 1,5 mm
Powder coated
Black, RAL 9005, textured finishSWSW
Handle legs black
Anodized, natural colorELEL
Handle legs black
Anodized, natural colorESES
Handle legs silver


Handle legs
Zinc die casting
Powder coated, textured finish
Black, RAL 9005 (for SW / EL)
Silver, RAL 9006 (for ES)


Cover
Plastic, light gray


Cover cap (Type B)
Plastic
Black (for SW / EL)
Light gray (for ES)


RoHS

Accessory

Handle Legs GN 333.8

Technical drawing

3D
Hide technical drawing
GN 333 Tubular Handles, Aluminum / Zinc Die Casting sketch

Article options / Table

Type

AMounting from the back (threaded blind bore)
BMounting from the operator's side (only for d1 = 28)
Show / Hide columns
d1Length±0,25d2b1b2b3b4h1h2t
min.
20180200250300350400-M 624124254425412
28200250300350400500600M 825145066506615
302003003504005006001000M 827175168516815

Build & Price

Open 3D configurator
Handle diameter d1
Length l
Type


Finish
EL
ES
SW

Selected Part (How to order)

Total (net)
15,47
plus VAT 2,94 €
gross 18,41 €
In stock
incl. material surcharge: 0,31 €
The material surcharge is already included in the price.
Weight: 0,246 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 333-20-180-A-SWGN 333-20-180-A-ELGN 333-20-180-A-ESGN 333-20-200-A-SWGN 333-20-200-A-ELGN 333-20-200-A-ESGN 333-20-250-A-SWGN 333-20-250-A-ELGN 333-20-250-A-ESGN 333-20-300-A-SWGN 333-20-300-A-ELGN 333-20-300-A-ESGN 333-20-350-A-SWGN 333-20-350-A-ELGN 333-20-350-A-ESGN 333-20-400-A-SWGN 333-20-400-A-ELGN 333-20-400-A-ESGN 333-28-200-A-SWGN 333-28-200-B-SWGN 333-28-200-A-ELGN 333-28-200-B-ELGN 333-28-200-A-ESGN 333-28-200-B-ESGN 333-28-250-A-SWGN 333-28-250-B-SWGN 333-28-250-A-ELGN 333-28-250-B-ELGN 333-28-250-A-ESGN 333-28-250-B-ESGN 333-28-300-A-SWGN 333-28-300-B-SWGN 333-28-300-A-ELGN 333-28-300-B-ELGN 333-28-300-A-ESGN 333-28-300-B-ESGN 333-28-350-A-SWGN 333-28-350-B-SWGN 333-28-350-A-ELGN 333-28-350-B-ELGN 333-28-350-A-ESGN 333-28-350-B-ESGN 333-28-400-A-SWGN 333-28-400-B-SWGN 333-28-400-A-ELGN 333-28-400-B-ELGN 333-28-400-A-ESGN 333-28-400-B-ESGN 333-28-500-A-SWGN 333-28-500-B-SWGN 333-28-500-A-ELGN 333-28-500-B-ELGN 333-28-500-A-ESGN 333-28-500-B-ESGN 333-28-600-A-SWGN 333-28-600-B-SWGN 333-28-600-A-ELGN 333-28-600-B-ELGN 333-28-600-A-ESGN 333-28-600-B-ESGN 333-30-200-A-SWGN 333-30-200-A-ELGN 333-30-200-A-ESGN 333-30-300-A-SWGN 333-30-300-A-ELGN 333-30-300-A-ESGN 333-30-350-A-SWGN 333-30-350-A-ELGN 333-30-350-A-ESGN 333-30-400-A-SWGN 333-30-400-A-ELGN 333-30-400-A-ESGN 333-30-500-A-SWGN 333-30-500-A-ELGN 333-30-500-A-ESGN 333-30-600-A-SWGN 333-30-600-A-ELGN 333-30-600-A-ESGN 333-30-1000-A-SWGN 333-30-1000-A-ELGN 333-30-1000-A-ES

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.