Tubular handles for doors in machine construction

Tubular handles are standard parts for opening machine doors. They consist of a tube that is connected to the door by two handle shanks. With their simple design, the handle tubes can be easily manufactured in special lengths on customer request.

Tubular handles of stainless steel are

also especially suited for hygienically demanding applications.

Filter products
Material
Version
Hole distance (from - to) Hole distance
Thread (from - to) Thread
Product Family

GN 333.1 Tubular Handles, Aluminum / Zinc Die Casting Type: A - Mounting from the back (threaded blind bore)<br />Finish: EL - Anodized, natural color

GN 333.1

Tubular Handles, Aluminum / Zinc Die Casting
GN 333.3 Tubular Handles with Movable Handle Legs Finish: ELG - Anodized, natural color

GN 333.3

Tubular Handles with Movable Handle Legs
GN 331 Tubular Handles, Aluminum, with Electrical Switching Function Finish: EL - Anodized, natural color<br />Type: T1 - With 1 button<br />Identification no.: 1 - Without emergency stop

GN 331

Tubular Handles, Aluminum, with Electrical Switching Function
GN 333 Tubular Handles, Aluminum / Zinc Die Casting Type: A - Mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish

GN 333

Tubular Handles, Aluminum / Zinc Die Casting
GN 333.2 Tubular Handles with Movable Handle Legs Finish: SW - Black, RAL 9005, textured finish

GN 333.2

Tubular Handles with Movable Handle Legs
GN 332 Tubular Handles, Aluminum, with Electrical Switching Function Finish: SW - Black, RAL 9005, textured finish<br />Type: T0 - Without button<br />Identification no.: 2 - With emergency stop<br />Door opening: R - Right

GN 332

Tubular Handles, Aluminum, with Electrical Switching Function
GN 767 Cabinet U-Handles, Aluminum / Plastic Color (End caps): DSG - Black-gray, RAL 7021, shiny finish

GN 767

Cabinet U-Handles, Aluminum / Plastic
GN 767.1 Cabinet U-Handles, Aluminum / Plastic Color (End caps): DSG - Black-gray, RAL 7021, shiny finish

GN 767.1

Cabinet U-Handles, Aluminum / Plastic
GN 334 Oval Tubular Handles, Aluminum / Zinc Die Casting Finish: SW - Black, RAL 9005, textured finish

GN 334

Oval Tubular Handles, Aluminum / Zinc Die Casting
GN 335 Oval Tubular Handles, with Inclined Profile, Aluminum / Zinc die casting Type: A - Mounting from the back (threaded blind bore)<br />Finish: ES - Anodized, natural color

GN 335

Oval Tubular Handles, with Inclined Profile, Aluminum / Zinc die casting
GN 669 Tubular Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)<br />Finish: EL - Anodized, natural color

GN 669

Tubular Handles, Aluminum
GN 666 Tubular Handles, Tube Aluminum / Stainless Steel Material / Finish: SW - Black, RAL 9005, textured finish

GN 666

Tubular Handles, Tube Aluminum / Stainless Steel
GN 666.1 Tubular Handles, Tube Aluminum / Stainless Steel Material / Finish: EL - Anodized, natural color

GN 666.1

Tubular Handles, Tube Aluminum / Stainless Steel
GN 666.4 Tubular Arch Handles, Tube Aluminum / Stainless Steel Material / Finish: SW - Black, RAL 9005, textured finish

GN 666.4

Tubular Arch Handles, Tube Aluminum / Stainless Steel
GN 366 Oval Tubular Handles, Aluminum / Plastic Finish: ELG - Anodized, natural color

GN 366

Oval Tubular Handles, Aluminum / Plastic
GN 930 Handle Tubes, Aluminum Finish: SW - Black, RAL 9005, textured finish

GN 930

Handle Tubes, Aluminum