JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 37.1 Foot Plates with Central Fastening Hole

Photo

GN 37.1 Foot Plates, with Central Fastening Hole Type: A - Without rubber pad
Type: A - Without rubber pad
GN 37.1 Foot Plates, with Central Fastening Hole Type: A - Without rubber pad GN 37.1 Foot Plates, with Central Fastening Hole Type: B - With rubber underlay GN 37.1 Foot Plates, with Central Fastening Hole Type: C - With O-ring

Product description

Information

Foot plates GN 37.1 are characterized by their solid construction and large variety. They are used especially on large and heavy systems and machines. The through-hole allows the machine feet to be attached centrally to the ground, making them ideal for compressive and tensile loads.

The foot plates are ideal for use with customized adjustment or compensation stems that have the spherically shaped absorption radius “r” at the contact point. DIN screws or threaded studs with chamfer or pointed nose used as an alternative reduce the load capacity due to the lack of full-surface contact.

Type B with rubber underlay prevents slipping to the side, protects delicate surfaces and dampens vibrations and tremors. Type C with O-ring provides a seal over the ground to prevent the build-up of dirt under the foot.

Specification

Steel
Powder coated
Black, RAL 9005, textured finish


Rubber underlay, inlaid
Black, NBR
85±5 Shore A


O-ring, inlaid
Black, NBR
≈ 70 Shore A


RoHS

On request

Zinc plated, blue passivated surface
Surface available in other colors (powder coating)
Other geometries at the contact point

Technical drawing

3D
Hide technical drawing
GN 37.1 Foot Plates, with Central Fastening Hole sketch

Article options / Table

Type

AWithout rubber pad
BWith rubber underlay
CWith O-ring
Show / Hide columns
d1rd2d3l1l2sStatic load F in kN
Type A / C

Type B
80R2025,511154,638020
100R2025,51317,54,648030
125R253216215,8513050
160R3038,520,5277618070
200R354525,5337,98230110

Build & Price

Open 3D configurator
Foot diameter d1
Radius r
Type



Selected Part (How to order)

Total (net)
7,99
plus VAT 1,52 €
gross 9,51 €
Ask for delivery time
Weight: 0,267 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.