Machine feet and leveling feet for various applications

Leveling feet, also referred to as machine feet, are used to support and stabilize machines and systems. They generally consist of a foot plate together with a threaded stud and are available in a rigid design or as articulated feet for floors that are not perfectly even.

Applications for machine feet

Leveling feet are used to stabilize machines, systems and equipment on any floor. They create a space between the support surface and the housing or frame. The foot plates are designed to prevent damage to sensitive floor coverings. In addition, typical designs feature protective caps or rubber inserts.

Wide selection of leveling feet

Ganter offers levelling feet as standard parts in many different versions for a variety of applications:

Filter products
New Products
Material
Foot diameter (from - to) Foot diameter
Thread (from - to) Thread
Stud length (from - to) Stud length
Product Family

GN 343.1

Leveling Feet, Steel, with Internal Thread

GN 343.2

Leveling Feet, Steel, with Threaded Stud

NEW GN 6311.4

Leveling Feet, Steel

NEW GN 6311.6

Leveling Feet, Stainless Steel

GN 345

Leveling Feet, Plastic / Steel

GN 445

Leveling Feet, Plastic / Steel

NEW GN 17

Leveling Feet, Stainless Steel AISI 304, FDA compliant

NEW GN 18

Leveling Feet, Stainless Steel AISI 316L, FDA compliant

GN 21

Leveling Feet, Stainless Steel

NEW GN 22

Leveling Feet, Stainless Steel AISI 316L, without Mounting Holes, Turned Base Plate

GN 23

Leveling Feet, Stainless Steel

NEW GN 24

Leveling Feet, Stainless Steel AISI 316L, with Mounting Holes, Turned Base Plate

GN 40

Leveling Feet, Steel

GN 41

Leveling Feet, Stainless Steel

GN 44

Leveling Feet, Stainless Steel AISI 316 L

GN 42

Leveling Feet, Steel, with Fixing Lug, Drop Shape

GN 42

Leveling Feet, Steel, with Fixing Lug, Rectangular Shape

GN 43

Leveling Feet, Stainless Steel, with Fixing Lug, Drop Shape

GN 43

Leveling Feet, Stainless Steel, with Fixing Lug, Rectangular Shape

GN 45

Leveling Feet, Stainless Steel AISI 316 L, with Fixing Lug, Drop Shape

GN 30

Leveling Feet, Steel Sheet Metal, with Rubber Pad

GN 31

Leveling Feet, Stainless Steel, with Rubber Pad

GN 32

Leveling Feet, Steel Sheet Metal, with Rubber Pad, with Mounting Flange

GN 33

Leveling feet, Stainless Steel, with Rubber Pad, with Mounting Flange

GN 36

Machine Feet, without Central Fastening Hole

GN 36.1

Foot Plates, without Central Fastening Hole

GN 37

Machine Feet, with Central Fastening Hole

GN 37.1

Foot Plates, with Central Fastening Hole

GN 244

Leveling Feet without Mounting Holes

GN 245

Leveling Feet with Mounting Holes

GN 246

Leveling Feet without Mounting Holes

GN 247

Leveling Feet with Mounting Holes
Nothing found? Special requests

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.