JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 417.1 Locators for Indexing Plungers GN 417

Photo

GN 417.1 Locators for Indexing Plungers GN 417
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

Locators GN 417.1 are used for positioning the indexing pins of indexing plungers GN 417. The height h1 in each part is precisely matched. Additional design measures that would otherwise be necessary are made superfluous by the locators.

They are mounted using slots that permit adjustment parallel to the mounting hole. For example, this allows gap dimensions to be adjusted for doors or tolerance errors to be compensated. Washers make it easier to mount the parts using the slots.

Specification

Steel precision castingST
Powder coated
Black, RAL 9005, textured finishSWSW


RoHS

Technical drawing

3D
Hide technical drawing
GN 417.1 Locators for Indexing Plungers GN 417 sketch

Article options / Table

Show / Hide columns
d
Nominal
dimension

Actual
dimension
 +0,1
b1b2b3b4 -0,2h1h2h3k1 k2k3
44,12216,563,374101448,5
55,1282284,39,54,513,518512
66,23227,5105,410,5515,5215,516,5
88,23433125,412,5618,5235,522
1010,2393514,56,814,5621,7527623

Build & Price

Open 3D configurator
Specifications

Bolt diameter d
Material

Finish
SW

Selected Part (How to order)

Total (net)
4,28
plus VAT 0,81 €
gross 5,09 €
In stock
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 417.1-4-ST-SWGN 417.1-5-ST-SWGN 417.1-6-ST-SWGN 417.1-8-ST-SWGN 417.1-10-ST-SW

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.