Indexing plungers from Ganter for demanding development tasks

Indexing plungers are kinetic, multi-part standard parts for fast, reliable locking of moving parts. No tools are required to operate them. Detent pins, also called indexing plungers, guarantee high holding forces and secure fixation in combination with simple handling. This ensures a simple and

at the same time secure process.

Mode of operation of indexing plungers

An indexing plunger creates a positive, detachable connection between one stationary and one moving component. It consists of a guide with an internal detent pin or bolt. When the pull button is pulled, the detent pin moves into the guide and makes the previously fixed component movable. After the component has reached its desired position, the user reinserts the pin into a hole in the stationary component to engage the lock.

The shear strength of the locking pin is decisive in determining the strength of the locking device. Depending on the type of the indexing plunger, the user can choose between various operating elements. Ganter supplies detent pins or indexing plungers made of steel or corrosion-resistant stainless steel, depending on the application.

Areas of application of the indexing plunger

The indexing plungers manufactured in accordance with the Ganter Norm (GN) are available in a variety of designs and with various features. The optimal detent pin is thus available for every application:

Buy indexing plungers from Ganter online

You can get indexing plungers | detent pins from Ganter in various sizes, shapes and materials. These Ganter standard parts are characterized by high quality and long-lasting functionality. We deliver our indexing plunger range in any quantity, even single units, within 24 hours. Designers can download a 3D file free of charge for each Ganter detent pin. On request, Ganter also produces indexing plungers according to customer requirements.

Filter products
New Products
Material
Bolt diameter (from - to) Bolt diameter
Thread (from - to) Thread
Fixing method
Version
Product Family

GN 617 Indexing Plunger, Steel / Plastic Knob Material: ST - Steel<br />Type: A - With knob, without lock nut

GN 617

Indexing Plunger, Steel / Plastic Knob
GN 617 Indexing Plungers, Stainless Steel / Plastic Knob Material: NI - Stainless steel<br />Type: A - With knob, without lock nut

GN 617

Indexing Plungers, Stainless Steel / Plastic Knob
GN 613 Indexing Plungers, Steel / Plastic Knob Material: ST - Steel<br />Type: G - Without lock nut, with threaded rod

GN 613

Indexing Plungers, Steel / Plastic Knob
GN 613 Indexing Plungers, Stainless Steel / Plastic Knob Material: NI - Stainless steel<br />Type: AK - With knob, with lock nut

GN 613

Indexing Plungers, Stainless Steel / Plastic Knob
GN 618 Indexing Plungers for Welding Type: A - With knob

GN 618

Indexing Plungers for Welding
GN 722.4 Indexing Plungers, Steel, for Welding, without Rest Position Type: RU - Round, with pull ring, unmounted

GN 722.4

Indexing Plungers, Steel, for Welding, without Rest Position
GN 722.4 Indexing Plungers, Steel, for Welding, with Rest Position Type: CU - Square, with pull ring, unmounted

GN 722.4

Indexing Plungers, Steel, for Welding, with Rest Position
GN 722.4 Indexing Plungers, Stainless Steel, for Welding, with Rest Position Type: T - Round, with pull ring, mounted (riveted)

GN 722.4

Indexing Plungers, Stainless Steel, for Welding, with Rest Position
GN 724.4 Indexing Plungers, Steel / Stainless Steel, with Chamfered Pin, for Welding Material: ST - Steel precision casting<br />Type: C1 - Chamfer, top

NEW GN 724.4

Indexing Plungers, Steel / Stainless Steel, with Chamfered Pin, for Welding
GN 617.2 Indexing Plungers, Threaded Body Plastic, Plunger Pin Steel Type: BK - Without rest position, with lock nut

GN 617.2

Indexing Plungers, Threaded Body Plastic, Plunger Pin Steel
GN 617.2 Indexing Plungers, Threaded Body Plastic, Plunger Stainless Steel Material: NI - Stainless steel<br />Type: C - With rest position, without lock nut

GN 617.2

Indexing Plungers, Threaded Body Plastic, Plunger Stainless Steel
GN 817 Indexing Plungers, Steel, Plastic Knob Type: B - Without rest position, without lock nut

GN 817

Indexing Plungers, Steel, Plastic Knob
GN 817 Indexing Plungers, Steel, with Red Knob Type: B - Without rest position, without lock nut<br />Color: RT - Red, RAL 3000, matte finish

GN 817

Indexing Plungers, Steel, with Red Knob
GN 817 Indexing Plungers, Stainless Steel, Plastic Knob Material: NI - Stainless steel<br />Type: CK - With rest position, with lock nut

GN 817

Indexing Plungers, Stainless Steel, Plastic Knob
GN 817 Indexing Plungers, Stainless Steel, with Red Knob Material: NI - Stainless steel<br />Type: C - With rest position, without lock nut<br />Color: RT - Red, RAL 3000, matte finish

GN 817

Indexing Plungers, Stainless Steel, with Red Knob
GN 814 Stainless Steel Indexing Plungers, Lockable Type: A - Front locking

GN 814

Stainless Steel Indexing Plungers, Lockable
GN 817.7 Indexing Plungers, Stainless Steel, Pneumatically Operated Type: D - Pneumatically double-acting, protrude / retract<br />Coding: BS0,4 - Position query on both sides, with plug, cable 0.4 m

NEW GN 817.7

Indexing Plungers, Stainless Steel, Pneumatically Operated
GN 818 Stainless Steel Indexing Plungers, AISI 316, without Rest Position Type: BKN - With stainless steel knob, with lock nut

GN 818

Stainless Steel Indexing Plungers, AISI 316, without Rest Position
GN 818 Stainless Steel Indexing Plungers, AISI 316, with Rest Position Type: CN - With stainless steel knob, without lock nut

GN 818

Stainless Steel Indexing Plungers, AISI 316, with Rest Position
GN 817.8 Indexing Plungers, Removable Type: BK - Without rest position, with lock nut

GN 817.8

Indexing Plungers, Removable
GN 817.8 Stainless Steel Indexing Plungers, Removable Material: NI - Stainless steel<br />Type: CK - With rest position, with lock nut

GN 817.8

Stainless Steel Indexing Plungers, Removable
GN 817.2 Indexing Plungers, Steel, Long Plastic Knob Type: B - Without rest position, without lock nut

GN 817.2

Indexing Plungers, Steel, Long Plastic Knob
GN 817.2 Indexing Plungers, Stainless Steel, with Long Plastic Knob Material: NI - Stainless steel<br />Type: B - Without rest position, without lock nut

GN 817.2

Indexing Plungers, Stainless Steel, with Long Plastic Knob
GN 817.4 Indexing Plungers, Steel, with T-Handle Type: BK - without rest position, with lock nut

GN 817.4

Indexing Plungers, Steel, with T-Handle
GN 817.4 Indexing Plungers, Stainless Steel, with T-handle Material: NI - Stainless steel<br />Type: B - without rest position, without lock nut

GN 817.4

Indexing Plungers, Stainless Steel, with T-handle
GN 717 Indexing Plungers, Steel, with Knob, with and without Rest Position Type: C - With rest position, without lock nut

GN 717

Indexing Plungers, Steel, with Knob, with and without Rest Position
GN 7017 Indexing Plungers, Steel Type: B - Without rest position, without lock nut<br />Material: ST - Steel

GN 7017

Indexing Plungers, Steel
GN 7017 Stainless Steel Indexing Plungers Type: C - With rest position, without lock nut<br />Material: NI - Stainless steel

GN 7017

Stainless Steel Indexing Plungers
GN 413 Indexing Plungers, Steel Type: AK - without rest position, with lock nut

GN 413

Indexing Plungers, Steel
GN 413 Indexing Plungers, Stainless Steel Material: NI - Stainless steel<br />Type: A - without rest position, without lock nut

GN 413

Indexing Plungers, Stainless Steel
GN 412 Indexing Plungers, Zinc die casting, with Screw-On Flange Type: B - Without rest position<br />Identification no.: 1 - Mounting from the front

GN 412

Indexing Plungers, Zinc die casting, with Screw-On Flange
GN 816 Locking Plungers, Plunger Pin Protruded Type: ARK - Operation with knob, sleeve red, with lock nut

GN 816

Locking Plungers, Plunger Pin Protruded
GN 816.1 Locking Plungers, Plunger Pin Retracted Type: A - Operation with knob, sleeve black, without lock nut

GN 816.1

Locking Plungers, Plunger Pin Retracted
GN 313 Spring Bolts, Steel / Plastic Knob Type: A - With knob, without lock nut<br />Identification no.: 1 - Pin without internal thread

GN 313

Spring Bolts, Steel / Plastic Knob
GN 313 Spring Bolts, Stainless Steel / Plastic Knob Material: NI - Stainless steel<br />Type: A - With knob, without lock nut<br />Identification no.: 1 - Pin without internal thread

GN 313

Spring Bolts, Stainless Steel / Plastic Knob
GN 612.1 Mounting Blocks, Steel Type: A - Mounting hole parallel to plunger

GN 612.1

Mounting Blocks, Steel