JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 425.3 Cabinet U-Handles Steel, without Thread, for Welding

Photo

GN 425.3 Cabinet U-Handles, Steel, without Thread, for Welding

Product description

Information

Cabinet U-handles GN 425.3 are made of bent steel sections and are affixed by welding.

The holes d2 serve, if necessary, for inserting dowel pins or guide pins that provide a simple method for positioning and fixing the cabinet U-handle in place via the alignment holes in the opposing part for the welding process.

Specification

SteelST
Matte, shot blasted


RoHS

Technical drawing

3D
Hide technical drawing
GN 425.3 Cabinet U-Handles, Steel, without Thread, for Welding sketch

Article options / Table

Show / Hide columns
d1Length±0,5d2 H12hrt
86488100335105
10100125160343125
12125160200451146
16125160200459186
20200250-568228

Build & Price

Open 3D configurator
Specifications

Handle diameter d1
Length l
Material

Selected Part (How to order)

Total (net)
2,31
plus VAT 0,44 €
gross 2,75 €
In stock
Weight: 0,045 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.