Cabinets, covers and drawers can be conveniently opened with the U-handles

The cabinet U-handle is a simple standard part for operating draws, doors, covers and other moving parts. It has a simple design and is very easy to install.

Cabinet U-handles in diverse materials

Cabinet U-handles are available in the following materials:

The cabinet U-handles of aluminum and die-cast zinc are robust but still inexpensive. U-handles of steel offer the highest load capacity. In hygienically demanding environments, the stainless steel U-handle is the best choice. Plastic cabinet U-handles are very light. There are also versions made from heat-resistant thermoset plastic.

Installation options for cabinet U-handles

Cabinet U-handles of stainless steel, plastic, aluminum or die-cast zinc can be installed from the operating side or from the back side.

Special cabinet U-handle designs

Cabinet U-handles can also be manufactured in a variety of special designs on customer request. The flexible production processes allow for a wide range of shapes and colors. Even for special cases, the right standard parts are always available.

Filter products
New Products
Material
19'' rack unit (from - to) 19'' rack unit
Version
Fixing method
Hole distance (from - to) Hole distance
Thread (from - to) Thread
Product Family

GN 565 Cabinet U-Handles, Aluminum Finish: SW - Black, RAL 9005, textured finish

NEW GN 565

Cabinet U-Handles, Aluminum
GN 565.1 Cabinet U-Handles, Aluminum Finish: SW - Black, RAL 9005, textured finish

GN 565.1

Cabinet U-Handles, Aluminum
GN 565.5 Cabinet U-Handles, Stainless Steel Type: A - Mounting from the back (threaded blind bore)<br />Finish: GS - Matte shot-blasted finish

GN 565.5

Cabinet U-Handles, Stainless Steel
GN 565.2 Inclined Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish

GN 565.2

Inclined Cabinet U-Handles, Aluminum
GN 630.1 Cabinet U-Handles, Plastic Color of the cover cap: DRT - Red, RAL 3000, shiny finish

GN 630.1

Cabinet U-Handles, Plastic
GN 625 Cabinet U-Handles, Plastic Color: SW - Black, RAL 9005, shiny finish

GN 625

Cabinet U-Handles, Plastic
GN 528 Cabinet U-Handles, Plastic Material: PA - Plastic<br />Color: SW - Black, RAL 9005, matte finish

NEW GN 528

Cabinet U-Handles, Plastic
GN 528.1 Cabinet U-Handles, Plastic Material: PA - Plastic<br />Color: OR - Orange, RAL 2004, matte finish

GN 528.1

Cabinet U-Handles, Plastic
GN 528.4 Cabinet U-Handles, Plastic Color: SW - Black, RAL 9005, matte finish

GN 528.4

Cabinet U-Handles, Plastic
GN 728 Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish

GN 728

Cabinet U-Handles, Aluminum
GN 565.3 Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish

GN 565.3

Cabinet U-Handles, Aluminum
GN 559 Cabinet U-Handles, Aluminum Type: B - Open ended type, mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish

GN 559

Cabinet U-Handles, Aluminum
GN 422.1 Cabinet U-Handles, Aluminum Finish: SR - Silver, RAL 9006, textured finish

GN 422.1

Cabinet U-Handles, Aluminum
GN 422 Cabinet U-Handles, with Electrical Switching Function, with Cable Type: T1 - With 1 button<br />Finish: SW - Black, RAL 9005, textured finish

GN 422

Cabinet U-Handles, with Electrical Switching Function, with Cable
GN 422 Cabinet U-Handles, with Electrical Switching Function, with Plug Type: T1 - With 1 button<br />Finish: SR - Silver, RAL 9006, textured finish

GN 422

Cabinet U-Handles, with Electrical Switching Function, with Plug
GN 668 Flat Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish

GN 668

Flat Cabinet U-Handles, Aluminum
GN 628 Cabinet U-Handles, Plastic Color (Cover cap): DGB - Yellow, RAL 1021, matte finish

GN 628

Cabinet U-Handles, Plastic
GN 628.3 Cabinet U-Handles, Plastic, Flexible Color (Cover caps): DGR - Gray, RAL 7035, matte finish

GN 628.3

Cabinet U-Handles, Plastic, Flexible
GN 6284 Cabinet U-Handles, Plastic, with Electrical Switching Function, LED Illuminated, with Cable

NEW GN 6284

Cabinet U-Handles, Plastic, with Electrical Switching Function, LED Illuminated, with Cable
GN 6284 Cabinet U-Handles, Plastic, with Electrical Switching Function, LED Illuminated, with Plug

NEW GN 6284

Cabinet U-Handles, Plastic, with Electrical Switching Function, LED Illuminated, with Plug
GN 629 Cabinet U-Handles, Plastic, with Cover Cap Color of the cover cap: DRT - Red, RAL 3000, matte finish

GN 629

Cabinet U-Handles, Plastic, with Cover Cap
GN 225 Cabinet U-Handles, Cast Iron Finish: SW - Black, RAL 9005, textured finish

GN 225

Cabinet U-Handles, Cast Iron
GN 423 U-Handles, for 19“ Rack and Enclosure Layout Type: B - Mounting from the operator's side<br />Finish: ELS - Anodized, natural color / Handle shanks black, matte

GN 423

U-Handles, for 19“ Rack and Enclosure Layout
GN 427 Cabinet U-Handles, Aluminum Finish: SW - Black, RAL 9005, textured finish

GN 427

Cabinet U-Handles, Aluminum
GN 425 Cabinet U-Handles, Steel Material: ST - Steel<br />Finish: BT - Blackened

GN 425

Cabinet U-Handles, Steel
GN 425 Cabinet U-Handles, Aluminum Material: AL - Aluminum<br />Finish: SR - Silver, RAL 9006, textured finish

GN 425

Cabinet U-Handles, Aluminum
GN 425 Cabinet U-Handles, Stainless Steel Material: NI - Stainless steel<br />Finish: GS - Matte shot-blasted finish

GN 425

Cabinet U-Handles, Stainless Steel
GN 425.1 Cabinet U-Handles, Steel Finish: BT - Blackened

GN 425.1

Cabinet U-Handles, Steel
GN 425.1 Cabinet U-Handles, Aluminum Material: AL - Aluminum<br />Finish: SR - Silver, RAL 9006, textured finish

GN 425.1

Cabinet U-Handles, Aluminum
GN 425.1 Cabinet U-Handles, Stainless Steel Material: A4 - Stainless steel<br />Finish: GS - Matte shot-blasted finish

GN 425.1

Cabinet U-Handles, Stainless Steel
GN 426 Cabinet U-Handles, Aluminum Material: AL - Aluminum<br />Finish: SW - Black, RAL 9005, textured finish

GN 426

Cabinet U-Handles, Aluminum
GN 429 Cabinet U-Handles, Stainless Steel, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 μm)<br />Material (Sealing ring): H - HNBR

NEW GN 429

Cabinet U-Handles, Stainless Steel, Hygienic Design
GN 426.1 Cabinet U-Handles, Aluminum Finish: SW - Black, RAL 9005, textured finish

GN 426.1

Cabinet U-Handles, Aluminum
GN 328 Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish

GN 328

Cabinet U-Handles, Aluminum
GN 725.3 U-Handles, Plastic, Insert with Finger Recesses, Softline Type: A - Mounting from the back (threaded blind bore)<br />Insert color: RT - Red, RAL 3000, matte finish

NEW GN 725.3

U-Handles, Plastic, Insert with Finger Recesses, Softline
GN 428 Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish

GN 428

Cabinet U-Handles, Aluminum