JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 425.5 Folding Handles Steel, in Both End Positions Retained

Photo

GN 425.5 Folding Handles, Steel

Product description

Information

Folding handles GN 425.5 are used in places where the handle must not protrude or protrude only a short distance.

The handle is locked in place in the resting position by means of a spring-loaded (disk springs) thrust bolt.

The static load capacity value given in the table is an approximate value which, if exceeded, may result in permanent deformation or fracture of the plastic attachment part. The folding handle GN 425.2 may be used as an alternative.

Specification

Handle
Steel
Chrome platedCRCR


Attachment part
Plastic, Polyamid (PA)

  • Operating temperature up to 100 °C
  • Black, matte finish

Abdeckung
Plastic, Polyamid (PA)

  • Operating temperature up to 100 °C
  • Black-gray, matte finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 425.5 Folding Handles, Steel sketch

Article options / Table

Show / Hide columns
Length lh1h2h3F1
Static load in N
folded out
1003444,555500
1203444,555500
1803444,555500

Build & Price

Open 3D configurator
Specifications

Length l
Finish
CR

Selected Part (How to order)

Total (net)
15,37
plus VAT 2,92 €
gross 18,29 €
In stock
Weight: 0,106 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 425.5-100-CRGN 425.5-120-CRGN 425.5-180-CR

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.