Space-saving safety with a compact folding handle

The folding handle is used to open drawers or as a carry handle. In the rest position, it is folded in.

The standard part is available in various materials. A folding handle of stainless steel is perfect for hygienically challenging environments in the medical technology or food

industries.

Filter products
Material
Hole distance (from - to) Hole distance
Thread (from - to) Thread
Fixing method
Product Family

GN 425.9 Folding Handles, Stainless Steel Type: A - Mounting from the back with thread<br />Identification no.: 1 - Handle 90° foldaway<br />Finish: SW - Black, RAL 9005, textured finish

GN 425.9

Folding Handles, Stainless Steel
GN 825.1 Folding Handles, Plastic Color: SW - Black, RAL 9005, matte finish

GN 825.1

Folding Handles, Plastic
GN 425.8 Folding Handles with Recessed Tray Material (Handle bar): CR - Steel, chrome-plated<br />Finish (Handle tray): SW - Black, RAL 9005, textured finish

GN 425.8

Folding Handles with Recessed Tray
GN 825.2 Folding Handles with Recessed Tray, Plastic Color: SW - Black, RAL 9005, matte finish

GN 825.2

Folding Handles with Recessed Tray, Plastic