JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 451 Rubber Buffers Stainless Steel

Photo

GN 451 Rubber Buffers, Stainless Steel Type: EE - With 2 internal threads
Type: EE - With 2 internal threads
GN 451 Rubber Buffers, Stainless Steel Type: EE - With 2 internal threads GN 451 Rubber Buffers, Stainless Steel Type: ES - With internal thread / threaded stud GN 451 Rubber Buffers, Stainless Steel Type: SS - With 2 threaded studs
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Rubber buffers GN 451 are suitable for the elastic mounting of machine units such as motors, compressors and pumps.

Specification

Natural rubber (NR)

  • Black
  • Vulcanized to the cover plates
  • Temperature resistant up to 80 °C
  • Hardness Shore A ±5
    Soft40*
    Medium55
    Hard70*

Cover plates, threaded bushings, threaded studs
Stainless steel AISI 304


RoHS

On request

Rubber in gray

Technical drawing

3D
Hide technical drawing
GN 451 Rubber Buffers, Stainless Steel sketch

Article options / Table

Type

EEWith 2 internal threads
ESWith internal thread / threaded stud
SSWith 2 threaded studs
Show / Hide columns
d1h
Type EE

Type ES

Type SS
d2Length lst ≈
8813-813--813--M 3613
10101520101520-101520-M 4101,24
151015201015202510152025M 4101,44
201520251520253015202530M 61826
25202530152030-152030-M 61826
3020304015203040153040-M 82028
40203040203040-203040-M 82328
503040502030405020304050M 102828
60304050304050-304050-M 102828
703045-3045--3045--M 102738
75304055254055-254055-M 1237311
100405575405575-405575-M 1641314
1255575-5575--5575--M 1641314
* not available from stock, requires a minimum order quantity

Build & Price

Open 3D configurator
Outside diameter d1
Height h (Type EE)
Height h (Type ES)
Height h (Type SS)
Thread d2
Type



Hardness



Selected Part (How to order)

Total (net)
1,84
plus VAT 0,35 €
gross 2,19 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40169991
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.