JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 500 Adjustable Hand Levers Plastic, Threaded Bushing Steel

Photo

GN 500 Adjustable Hand Levers, Plastic, Bushing Steel Color: SW - Black, RAL 9005, matte finish
ELESA original design
code: MR.
Color: SW - Black, RAL 9005, matte finish
GN 500 Adjustable Hand Levers, Plastic, Bushing Steel Color: SW - Black, RAL 9005, matte finish GN 500 Adjustable Hand Levers, Plastic, Bushing Steel Color: OR - Orange, RAL 2004, matte finish

Product description

Information

Adjustable hand levers GN 500 besides their good design, offer the advantage that the plastic material used is fully penetrated by the colour and will not show any discolouring through abrasion or use.

When pulling the handle, the serration frees itself and can be re-located into any required position. When "releasing" the lever the serration re-engages automatically.

Specification

Handle
Plastic
Technopolymer (Polyamide)

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black, RAL 9005, matte finishSWSW

Threaded bushing and retaining screw
Steel, blackened


RoHS

On request

Other colors

Technical drawing

3D
Hide technical drawing
GN 500 Adjustable Hand Levers, Plastic, Bushing Steel sketch

Article options / Table

Show / Hide columns
l1d1d2d3d4h1h2h3h4
Stroke
t
min.
42M 4M 5M 6121816276323,510
63M 6M 8-15232034843412
80M 8M 10M 12192824421054415
100M 12M 14M 16253331481265520
* not available from stock, requires a minimum order quantity

Build & Price

Open 3D configurator
Specifications

Handle length l1
Connection thread d1
Color
OR
SW

Selected Part (How to order)

Total (net)
3,34
plus VAT 0,63 €
gross 3,97 €
In stock
ELESA Code: 41121
Description: MR.40 A-M4-C9
Weight: 0,014 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.