JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 521.5 Disk Handwheels Plastic, Bushing / Spindle Stainless Steel

Photo

GN 521.5 Disk Handwheels, Bushing / Spindle Stainless Steel Type: A - Without handle
ELESA original design
code: VDS-SST / VDS+I-SST
Type: A - Without handle
GN 521.5 Disk Handwheels, Bushing / Spindle Stainless Steel Type: A - Without handle GN 521.5 Disk Handwheels, Bushing / Spindle Stainless Steel Type: R - With revolving handle
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Disk handwheels GN 521.5 have recessed grips at their back.

The cover conceals clamping elements, e.g. countersunk washers, as well as protruding and recessed shafts. For mounting, the cover is pushed in by hand. For dismantling, the cover can be raised and taken off by applying moderate pressure in the rim of the cover.

Specification

Plastic
Technopolymer (Polypropylene PP)

  • Reinforced, shock-resistant
  • Temperature resistant up to 80 °C
  • Black, matte finish

Hub bushing
Stainless steel AISI 304


Threaded bushing
Brass


Cover
Plastic, light gray


Revolving handle

  • Plastic, Technopolymer (Polyamide PA)
    Black, matte
  • Spindle
    Stainless steel AISI 304

RoHS

Technical drawing

3D
Hide technical drawing
GN 521.5 Disk Handwheels, Bushing / Spindle Stainless Steel sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway

Type

AWithout handle
RWith revolving handle
Show / Hide columns
d1d2 H7
Bore
Type A


Type R
d3d4d5d6d7bhl1l2l3rØ
Handle
100101022203025272492234603915,5
125-12262435283128112739,5604918
1501414262438303432103044655822
2002020403850404439133653908125

Build & Price

Open 3D configurator
Outside diameter d1
Bore code


Diameter (Type A) d2
Diameter (Type R) d2
Type


GN 110 Cross holes (special order)

GN 110 Zeichnung
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

Cross holes GN 110

Selected Part (How to order)

Total (net)
16,01
plus VAT 3,04 €
gross 19,05 €
In stock
ELESA Code: 72665-R
Description: VDS.100-SST-10
Weight: 0,223 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.