Disk Handwheels

Disc handwheels transfer manual rotation to drive and adjust. The closed rim protects from axial access when injuries are possible.

Filter products
Material
External diameter (from - to) External diameter
Bore (from - to) Bore

GN 923 Disk Handwheels, Aluminum, Powder Coated Type: R - With revolving handle<br />Color: SR - Silver, RAL 9006, textured finish<br />d<sub>1</sub>: 80...200

GN 923

Disk Handwheels, Aluminum, Powder Coated
GN 321 Disk Handwheels, Plain, Rim Polished Bore code: K - With keyway DIN 6885-1 P9<br />Type: A - Without handle

GN 321

Disk Handwheels, Plain, Rim Polished
GN 323 Disk Handwheels, Black, Powder Coated Bore code: B - Without keyway<br />Type: R - With revolving handle

GN 323

Disk Handwheels, Black, Powder Coated
DIN 3670 Disk Handwheels, Aluminum Bore code: B - Without keyway

DIN 3670

Disk Handwheels, Aluminum
GN 524 Disk Handwheels, Plastic Type: D - With revolving handle

GN 524

Disk Handwheels, Plastic
GN 520.1 Disk Handwheels, Plastic, Bushing Steel Bore code: B - Without keyway<br />Type: D - With revolving handle

GN 520.1

Disk Handwheels, Plastic, Bushing Steel