JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5331 Star Knobs Low Type

Photo

GN 5331 Star Knobs, Low Type Type: A - Without cover cap
ELESA original design
code: VCRT-N / VCRT-FP
Type: A - Without cover cap
GN 5331 Star Knobs, Low Type Type: A - Without cover cap GN 5331 Star Knobs, Low Type Type: B - With cover cap

Product description

Information

Characteristic of the star knobs GN 5331 is the 5 lobes. They not only give the knobs a specific style but this shape has also enabled the operator to achieve a higher torque.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black, matte finish

Color of the cover cap
Black, RAL 9005, matte finish


Threaded bushing / square bushing
Brass


RoHS

Technical drawing

3D
Hide technical drawing
GN 5331 Star Knobs, Low Type sketch

Article options / Table

Type

AWithout cover cap
BWith cover cap
Show / Hide columns
d1d2
Thread
H9
Square
d3d4 -0,5h1h2l1l2l3 +0,5
32M 5M 6V 5V 6--1711171813,56,5
40M 6M 8V 6---17131711014,59,5
50M 8M 10V 6V 7--1916201,21017,59,5
63M 10M 12V 6V 7V 8-22,52021,51,310199,5
74M 10M 12V 7V 8V 9V 1026,52024,52152113,5
95M 16-V 8V 10--321829,54,51526,513,5

Build & Price

Open 3D configurator
Specifications

Handle diameter d1
Thread d2
Square s
Type


Selected Part (How to order)

Total (net)
1,94
plus VAT 0,37 €
gross 2,31 €
In stock
ELESA Code: 168982
Description: VCRT.32 FP-M5
Weight: 0,017 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.