Star Knobs

Star knobs can be designed as seven-lobe star knobs according to DIN or modern and ergonomic five-lobe star knobs. They can be universally used for tensioning and clamping.

Filter products
New Products
Material
External diameter (from - to) External diameter
Thread (from - to) Thread
Bore (from - to) Bore
Stud length (from - to) Stud length
Product Family

DIN 6336 Star Knobs, Cast Iron Type: E - With threaded blind bore

DIN 6336

Star Knobs, Cast Iron
DIN 6336 Star Knobs, Aluminum Type: D - With threaded through bore<br />Finish: MT - Matte finish (tumbled)

DIN 6336

Star Knobs, Aluminum
DIN 6336 Star Knobs, Stainless Steel Type: E - With threaded blind bore

DIN 6336

Star Knobs, Stainless Steel
DIN 6336 Star Knobs, Plastic, Bushing Steel Material: KT - Plastic<br />Type: K - With tapped bushing

DIN 6336

Star Knobs, Plastic, Bushing Steel
GN 6336.10 Star Knobs with Pivot Material of the trust pad: MS - Brass

GN 6336.10

Star Knobs with Pivot
GN 6336.13 Star Knobs with Loss protection, with bushing Type: K - With ball chain

GN 6336.13

Star Knobs with Loss protection, with bushing
GN 636 Star Knobs, Plastic Type: E - With threaded blind bore<br />Color: DSG - Black-gray, RAL 7021, matte finish

GN 636

Star Knobs, Plastic
GN 636.4 Star Knobs with Threaded Stud, Plastic Color: DSG - Black-gray, RAL 7021, matte finish

GN 636.4

Star Knobs with Threaded Stud, Plastic
GN 5331 Star Knobs, Low Type Type: A - Without cover cap

GN 5331

Star Knobs, Low Type
GN 5331 Star Knobs, Low Type, with Colored Cover Caps Type: B - With cover cap<br />Color of the cover cap: DOR - Orange, RAL 2004, matte finish

GN 5331

Star Knobs, Low Type, with Colored Cover Caps
GN 5337.1 Star Knobs with Protruding Steel Bushing, with Cover Cap Type: E - With cover cap (threaded blind bore)<br />Color of the cover cap: DGN - Green, RAL 6017, matte finish

NEW GN 5337.1

Star Knobs with Protruding Steel Bushing, with Cover Cap
GN 5337.2 Star Knobs, Plastic, Bushing Brass / Steel Type: E - With cover cap (threaded blind bore)

GN 5337.2

Star Knobs, Plastic, Bushing Brass / Steel
GN 5337.2 Star Knobs with Colored Cover Caps, Plastic, Bushing Brass Type: E - With cover cap (threaded blind bore)<br />Color of the cover cap: DOR - Orange, RAL 2004, matte finish

GN 5337.2

Star Knobs with Colored Cover Caps, Plastic, Bushing Brass
GN 5337.7 Star Knobs with Colored Cover Caps, Plastic, Bushing Stainless Steel Type: E - With cover cap (threaded blind bore)<br />Color of the cover cap: DOR - Orange, RAL 2004, matte finish

GN 5337.7

Star Knobs with Colored Cover Caps, Plastic, Bushing Stainless Steel
GN 5337.6 Star Knobs, Plastic, Bushing Brass, Softline, with Colored Cover Caps Color of the cover cap: DOR - Orange, RAL 2004, matte finish

GN 5337.6

Star Knobs, Plastic, Bushing Brass, Softline, with Colored Cover Caps
GN 5337.8 Safety Star Knobs with Key Type: CSN - With key, fold-away

GN 5337.8

Safety Star Knobs with Key
GN 5337.8 Keys for Safety Star Knobs Type: CSN - With key, fold-away

GN 5337.8

Keys for Safety Star Knobs
GN 5337.3 Safety Star Knobs, Plastic Material: ST - Steel

GN 5337.3

Safety Star Knobs, Plastic
GN 5337.3 Safety Star Knobs, Plastic Material: NI - Stainless steel

GN 5337.3

Safety Star Knobs, Plastic
GN 5336 Star Knobs, Aluminum Type: E - With threaded blind bore<br />Finish: PL - Polished

GN 5336

Star Knobs, Aluminum
GN 5435 Star Knobs, Stainless Steel, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 μm)<br />Material (Sealing ring): E - EPDM

NEW GN 5435

Star Knobs, Stainless Steel, Hygienic Design