JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5336 Star Knobs Aluminum

Photo

GN 5336 Star Knobs, Aluminum Type: E - With threaded blind bore
Finish: PL - Polished
Type: E - With threaded blind bore
Finish: PL - Polished
GN 5336 Star Knobs, Aluminum Type: E - With threaded blind bore
Finish: PL - Polished GN 5336 Star Knobs, Aluminum Type: C - With plain blind bore H7
Finish: MT - Matte finish (tumbled) GN 5336 Star Knobs, Aluminum Type: C - With plain blind bore H7
Finish: PL - Polished GN 5336 Star Knobs, Aluminum Type: D - With threaded through bore
Finish: MT - Matte finish (tumbled) GN 5336 Star Knobs, Aluminum Type: D - With threaded through bore
Finish: PL - Polished GN 5336 Star Knobs, Aluminum Type: E - With threaded blind bore
Finish: MT - Matte finish (tumbled)

Product description

Information

Star knobs GN 5336 are forged, therefore a close grain structure is maintained providing a high tensile strength and a smooth surface.

Original ELESA design, now produced in metal in agreement with ELESA S.p.a.

Specification

Aluminum

  • Matte finish (tumbled)MT
    Flash mark not visible
  • PolishedPL

RoHS

Technical drawing

3D
Hide technical drawing
GN 5336 Star Knobs, Aluminum sketch

Article options / Table

Type

CWith plain blind bore H7
DWith threaded through bore
EWith threaded blind bore
Show / Hide columns
d1d2
Thread
Type E

Type D
Type E
d3 H7
Bore
Type C
d4 +0,5h1 -1h2t1
min.
t2
40M 6M 8B 8142512,51513
50M 8M 10B 101832161816
60M 10M 12B 122040202220
70M 12M 16B 162546232820

Build & Price

Open 3D configurator
Specifications

Handle diameter d1
Thread d2
Bore diameter d3
Type



Finish

GN 110 Cross holes (special order)

GN 110 Zeichnung
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

Cross holes GN 110

Selected Part (How to order)

Total (net)
6,95
plus VAT 1,32 €
gross 8,27 €
In stock
incl. material surcharge: 0,03 €
The material surcharge is already included in the price.
Weight: 0,040 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.