JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5337.1 Star Knobs with Protruding Steel Bushing

Photo

GN 5337.1 Star Knobs with Protruding Steel Bushing, with Cover Cap Type: E - With cover cap (threaded blind bore)
Color of the cover cap: DGN - Green, RAL 6017, matte finish
ELESA original design
code: VCHT.
Type: E - With cover cap (threaded blind bore)
Color of the cover cap: DGN - Green, RAL 6017, matte finish
GN 5337.1 Star Knobs with Protruding Steel Bushing, with Cover Cap Type: E - With cover cap (threaded blind bore)
Color of the cover cap: DGN - Green, RAL 6017, matte finish GN 5337.1 Star Knobs with Protruding Steel Bushing, with Cover Cap Type: E - With cover cap (threaded blind bore)
Color of the cover cap: DBL - Blue, RAL 5024, matte finish GN 5337.1 Star Knobs with Protruding Steel Bushing, with Cover Cap Type: E - With cover cap (threaded blind bore)
Color of the cover cap: DGB - Yellow, RAL 1021, matte finish GN 5337.1 Star Knobs with Protruding Steel Bushing, with Cover Cap Type: E - With cover cap (threaded blind bore)
Color of the cover cap: DGR - Gray, RAL 7035, matte finish GN 5337.1 Star Knobs with Protruding Steel Bushing, with Cover Cap Type: E - With cover cap (threaded blind bore)
Color of the cover cap: DOR - Orange, RAL 2004, matte finish GN 5337.1 Star Knobs with Protruding Steel Bushing, with Cover Cap Type: E - With cover cap (threaded blind bore)
Color of the cover cap: DRT - Red, RAL 3000, matte finish GN 5337.1 Star Knobs with Protruding Steel Bushing, with Cover Cap Type: E - With cover cap (threaded blind bore)
Color of the cover cap: DSW - Black, RAL 9005, matte finish

Product description

Information

Star knobs GN 5337.1 with protruding bushing have important advantages:

The contact surface of the bushing is exactly perpendicular to the bore and the entire diameter is made of steel. The protruding steel bushing allows a perfect cross-pin connection.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black, matte finish

Bushing
Steel, zinc plated


Color of the cover cap:
Black, RAL 9005, matte finishDSWDSW
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT
Green, RAL 6017, matte finishDGNDGN


RoHS

Technical drawing

3D
Hide technical drawing
GN 5337.1 Star Knobs with Protruding Steel Bushing, with Cover Cap sketch

Article options / Table

Type

EWith cover cap (threaded blind bore)
Show / Hide columns
d1d2d4d5h1h2t
32M 5M 6121022,58,516,5
40M 6M 81412271020
50M 8M 101815301020
63M 10M 12201935,51429
74M 12M 16251739,51529

Build & Price

Open 3D configurator
Specifications

Handle diameter d1
d2
Type

Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSW

Selected Part (How to order)

Total (net)
2,48
plus VAT 0,47 €
gross 2,95 €
In stock
Weight: 0,017 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181595
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.