JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 55.1 Raw Magnets Hard Ferrite, Disk-Shaped

Photo

GN 55.1 Raw magnets, Hard Ferrite, disk-shaped Outside diameter d<sub>1</sub>: S - Countersunk
Outside diameter d1: S - Countersunk
GN 55.1 Raw magnets, Hard Ferrite, disk-shaped Outside diameter d<sub>1</sub>: S - Countersunk GN 55.1 Raw magnets, Hard Ferrite, disk-shaped Outside diameter d<sub>1</sub>: B - Bore

Product description

Information

Raw magnets GN 55.1 are disk-shaped unshielded magnets. They can be easily and securely fastened using the bore or countersunk. If no suitable retaining magnets or magnet systems are available, raw magnets may be used in combination with appropriate holding constructions to build up highly specific magnet systems.

When used without air gap, individual raw magnets always have lower magnetic forces than a magnet system in which shielding and magnetic return enormously intensify the force acting at the magnetic surfac. Depending on the air gap between magnet and mating component, individual raw magnets, unlike magnet systems, can have substantially higher retaining forces.

Specification

Hard ferriteHF

  • Plain
  • Operating temperature up to 250 °C

RoHS

On request

  • Other dimensions

Technical drawing

3D
Hide technical drawing
GN 55.1 Raw magnets, Hard Ferrite, disk-shaped sketch

Article options / Table

Show / Hide columns
d1
Bore
d1
Countersunk
d2hd3Nominal magnetic forces in NPackaging units
19,8 ±0,2-10 ±0,24,3 ±0,1-510
20 ±0,1-6,5 ±0,25 ±0,1-5,510
26 ±0,4-15 ±0,33,8 ±0,1-6,510
32 ±0,2-12,2 +18 ±0,2-15,510
35,5 ±0,7-6,5 ±0,39,5 ±0,1-2010
36 ±0,3-18 ±0,58 ±0,1-1710
40 ±0,8-19 ±0,47,5 ±0,1-2610
45 ±0,8-22 ±0,48,5 ±0,1-2810
51 ±1,1-24 ±0,58,4 ±0,1-3010
55 ±1,1-24 ±0,58 ±0,1-3010
55 ±1,1-24 ±0,512 ±0,1-355
70 ±1,2-15 ±0,515 ±0,1-751
72 ±0,2-32 ±0,58 ±0,1-321
72 ±1,2-32 ±0,515 ±0,1-531
86 ±1,2-34 ±0,518 ±0,1-1061
102 ±0,2-51 ±120 ±0,1-1451
-13,6 ±0,33,5 ±0,13,9 ±0,16,5 +1,52,510
-17,2 ±0,34,1 +0,45,3 ±0,19,5 +0,5510
-21,8 ±0,45,5 ±0,26 ±0,111,5 +18,510
-28 ±0,55,5 ±0,36 ±0,111,5 +11310
-31 ±0,85,3 ±0,315 ±0,512,5 +1,8245
-35,5 ±0,85,5 ±0,26,5 ±0,112,5 +11810

Build & Price

Open 3D configurator
Specifications


Material of the magnet

Outside diameter d1 (Bore)
Outside diameter d1 (Countersunk)
Innner diameter d2
Height h

Selected Part (How to order)

Total (net)
0,78
plus VAT 0,15 €
gross 0,93 €
In stock
Packing unit: 10 qty.
Please note that this article only can be ordered as a multiple of the packing unit.
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85051910
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 55.1-HF-19,8-10-4,3GN 55.1-HF-20-6,5-5GN 55.1-HF-26-15-3,8GN 55.1-HF-32-12,2-8GN 55.1-HF-35,5-6,5-9,5GN 55.1-HF-36-18-8GN 55.1-HF-40-19-7,5GN 55.1-HF-45-22-8,5GN 55.1-HF-51-24-8,4GN 55.1-HF-55-24-8GN 55.1-HF-55-24-12GN 55.1-HF-70-15-15GN 55.1-HF-72-32-8GN 55.1-HF-72-32-15GN 55.1-HF-86-34-18GN 55.1-HF-102-51-20GN 55.1-HF-13,6-3,5-3,9GN 55.1-HF-17,2-4,1-5,3GN 55.1-HF-21,8-5,5-6GN 55.1-HF-28-5,5-6GN 55.1-HF-31-5,3-15GN 55.1-HF-35,5-5,5-6,5

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.