JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 355.1 Assembly Tools for Leveling Elements GN 355 / GN 355.2

Photo

GN 355.1 Assembly Tools for Leveling Elements GN 355 / GN 355.2

Product description

Information

Assembly tools GN 355.1 serve to adjust leveling elements GN 355 / GN 355.2. They are used in connection with a T-wrench or a hexagonal angle socket spanner. To ease leveling, the top end of the assembly tool has an external hexagon head which is used for turning the leveling screw with a ring spanner, ideally with a ratchet function.

For adjustment, first use the assembly tool to turn the levelling screw of the leveling element into the desired position and at the same time tighten the screw to secure the leveling element. To ensure that the setting found does not change, the assembly tool may be used to counterhold.

Specification

Steel

  • Surface hardened
  • Blackened

RoHS

Technical drawing

3D
Hide technical drawing
GN 355.1 Assembly Tools for Leveling Elements GN 355 / GN 355.2 sketch

Article options / Table

Show / Hide columns
d1bd2h1h2h3A/Fmax. permissible
torque in Nm
122113576820
1821739891150
24422,5439121375
30428,548111517100
36434,553131822150

Build & Price

Open 3D configurator
Diameter d1

Selected Part (How to order)

Total (net)
15,69
plus VAT 2,98 €
gross 18,67 €
In stock
Weight: 0,022 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82054000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.