JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 563 T-Handles Plastic

Photo

GN 563 T-Handles, Plastic
Original design
code: L.652

Product description

Information

T-handles GN 563 can be used on operating handles as well as on clamping fixtures. These handles lend themselves ideally for very high manual clamping forces.

Specification

Handle
Plastic, Polyamide (PA)

  • Glass fiber re-inforced
  • Operating temperature -30 °C to +130 °C
  • Black, matte finish

Threaded bushing
Brass


RoHS

On request

T-Handles in orange or red

Technical drawing

3D
Hide technical drawing
GN 563 T-Handles, Plastic sketch

Article options / Table

Show / Hide columns
Length l
Nominal
dimension

Actual
dimension
d1  H9
Bore
d2
Thread
d3h1h2s
Square
t
min.
4041-M 5-2818,51316
4041B 6M 692818,51316
5556,5-M 5-3321,51515
5556,5B 6M 6103321,51518
5556,5-M 8103321,51518
6768,5B 6-113724,516,520
6768,5B 8M 8113724,516,520
6768,5-M 10-3724,516,520
8082B 6-1441,5252025
8082B 8M 81441,5252025
8082-M 101441,5252025
8082-M 121441,5252018
9394B 6-154628,52125
9394-M 10154628,52125
9394-M 12154628,52118

Build & Price

Open 3D configurator
Handle length l
Bore diameter d1
Thread d2

Selected Part (How to order)

Total (net)
2,96
plus VAT 0,56 €
gross 3,52 €
In stock
ELESA Code: 32420
Description: L-652/40 B-M5-C9
Weight: 0,016 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 563-40-M5GN 563-40-B6GN 563-40-M6GN 563-55-M5GN 563-55-B6GN 563-55-M6GN 563-55-M8GN 563-67-B6GN 563-67-M8GN 563-67-B8GN 563-67-M10GN 563-80-B6GN 563-80-B8GN 563-80-M8GN 563-80-M10GN 563-80-M12GN 563-93-B6GN 563-93-M10GN 563-93-M12

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.