T-Handles

T-handles are used to lift and operate. The handles are accessed effectively by the forefinger and middle finger.

Filter products
Material
Thread (from - to) Thread
Bore (from - to) Bore
Product Family

GN 5063 T-Handles, Stainless Steel Finish: MT - Matte shot-blasted finish

NEW GN 5063

T-Handles, Stainless Steel
GN 5064 T-Handles, Stainless Steel, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 μm)<br />Material (Sealing ring): H - H-NBR

NEW GN 5064

T-Handles, Stainless Steel, Hygienic Design
GN 563.2 T-Handles, Aluminum Finish: SW - Black, RAL 9005, textured finish

GN 563.2

T-Handles, Aluminum