JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5630 Rotary Toggle Latches Plastic, Operation with T-handle (Zinc Die Casting), lockable

Photo

GN 5630 Rotary Toggle Latches, operation with T-handle, lockable Color: SW - Black, RAL 9005, matte finish
Original design
code: CSMH.
Color: SW - Black, RAL 9005, matte finish
GN 5630 Rotary Toggle Latches, operation with T-handle, lockable Color: SW - Black, RAL 9005, matte finish GN 5630 Rotary Toggle Latches, operation with T-handle, lockable Color: GR - Gray, RAL 7035, matte finish

Product description

Information

Rotary toggle latches GN 5630 allow doors, covers and hatches to be closed and locked.

The folded-out T-handle rotates the latch 90° into closed position behind the frame. By folding the T-handle into the housing, the latch executes a 5 mm linear stroke which presses the latch against the frame. For example, this provides an edge protection seal profile with the necessary pressure in the end position. The two-stage movement secures the closure against vibration.

The position of the latch can be adjusted along the adjustable range l2 and is fixed with a threaded pin. In the folded-down position, the handle can be locked with the key. The T-handle and the housing are provided with a hole d3 which can be used for a padlock.

For the type with the same lock, every lock can be opened with the same key. For the type with different locks, there are over 400 different lock variants with correspondingly numbered keys.

The 4 mounting screws are injection-molded in the housing. The delivery includes 4 corresponding nuts and 2 removable keys.

Specification

Lock housing
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 60 °C
  • Black, RAL 9005, textured finish

T-Handle
Zinc die casting
Powder coated
Black, RAL 9005, matte finishSWSW
Gray, RAL 7035, matte finishGRGR


Lock mechanism / Latch arm
Zinc die casting


Key
Brass nickel plated


Screws / Nuts
Steel zinc plated, blue passivated


Housing seal
Silicone, transparent


Protection class IP 65


RoHS

Technical drawing

3D
Hide technical drawing
GN 5630 Rotary Toggle Latches, operation with T-handle, lockable sketch

Article options / Table

Type

SCTLockable (same lock)
SUTLockable (different lock)
Show / Hide columns
l1bd1d2d3hl2 Adjustable range
min.

max.
l3l4
Stroke
l5
7712818M 59116137513563

Build & Price

Open 3D configurator
Type


Length l1
Color
GR
SW

Description of function, operation

GN 5630{St:_}Sketch 1

The rotary toggle latch is first unlocked with the key. When the T-handle is then folded out, the latch executes a 5 mm linear stroke and lifts off of the frame.

GN 5630{St:_}Sketch 2

By rotating the T-handle 90°, the latch arm moves into open position.

GN 5630{St:_}Sketch 3

In this position, doors and covers can be opened and closed.

GN 5630{St:_}Sketch 4

Rotating the T-handle another 90° moves the latch arm back into lock position.

Folding down the T-handle causes the latch arm to execute a linear stroke that draws the latch arm against the frame.

In this position, the rotary toggle latch can be locked with the key or an additional padlock as needed.

Installation opening

The installation opening must be designed according to the dimensions given in the sketch.

GN 5630{St:_}Installation opening

Selected Part (How to order)

Total (net)
40,91
plus VAT 7,77 €
gross 48,68 €
In stock
ELESA Code: 421503
Description: CSMH-U-128-BK
Weight: 0,520 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83089000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.