Latches with clamping function

Latches with clamping function latch doors and covers with a 180° turn of the operating element. A latch element is moved behind the frame, and a subsequent axial tensioning motion of the latching element presses firmly against the edge protection profile of a door, for example. Depending on the

requirements, various clamping and compression latch types are available for selection.

Filter products
Material
Operation
Product Family

GN 116.1 Rotary Clamping Latches, with Operating Element or Operation with Socket Key Type: RG - With knurled knob GN 7336

GN 116.1

Rotary Clamping Latches, with Operating Element or Operation with Socket Key
GN 516 Rotary Clamping Latches, with Operating Elements or Operation with Socket Key Type: DK - With triangular spindle

GN 516

Rotary Clamping Latches, with Operating Elements or Operation with Socket Key
GN 516.5 Rotary Clamping Latches, Stainless Steel Type: VK8 - With square spindle

GN 516.5

Rotary Clamping Latches, Stainless Steel
GN 516.1 Rotary Clamping Latches, with Continuously Adjustable Latch Distance A Type: KG - With wing knob

GN 516.1

Rotary Clamping Latches, with Continuously Adjustable Latch Distance A
GN 119 Latches, with Operating Elements or Operation with Socket Key Material: ZD - Zinc die casting<br />Type: DK - With triangular spindle

GN 119

Latches, with Operating Elements or Operation with Socket Key
GN 119.3 Latches with Cabinet U-Handle Type: DK - With triangle<br />Finish: SW - Black, RAL 9005, textured finish

GN 119.3

Latches with Cabinet U-Handle